Publish your products
Aten
PalmShield

Aten

The Aten shade structure features a slatted roof design to provide effective shade and weather resistance, while the powder-coated finish ensures long-term durability against the elements. This ideal shade structure is customizable in its height and spatial parameters, so as to meet the specific needs of the client. The Aten Shade Structure combines strength, utility, and architectural style, making it a dependable choice for creating comfortable and functional outdoor spaces.

Specification
    • Durable Material: Heavy-gauge construction for maximum strength and stability. Each piece features a highly resilient, powder-coated finish to prevent rust and corrosion.
    • Elegant, Customizable Design: Slatted roof system for shade, airflow, and rain protection. Aten shade structures are customizable in terms of height and the spatial reach of the roof.
    • Custom Colors: Powder coating technology allows us to color your shade structure to match its surroundings.
    • Optional Canopy Add-ons: Enhance your shade structure with optional material canopies that include retractable screens and custom canopies.
    • Applications: Railroad stations, bus stops, gardens, parks, hotels, multi-family residences.
Technical specification
  • Unique ref.Aten-sunshade-structure
  • Product familySunshade Structure
  • Product groupSunshade
  • TypeObject (single object)
  • Date of publishing2026-04-16
  • Edition number1
Related
  • Material mainAluminum
  • Material secondaryAluminum
Classification
  • BIMobject CategoryLandscaping - Pergolas

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit