Publish your products
Ravi
PalmShield

Ravi

The Ravi Shade Structure allows you to enjoy outdoor relaxation around your commercial property or public space. Fabricated using rust-resistant, powder-coated aluminum, its various parts are assembled using PalmSHIELD’s time-tested stainless steel hardware. This shade structure features slanted roofs in the shape of a V, creating a unique appearance ideal for bus stops, parks, and gardens. PalmSHADE customizes the size and height of each sun shade to match the installation site’s specific needs.

Specification
    • Modern Canopy Design: Clean frame with V-shaped roof delivers broad shade coverage while enhancing architectural appeal.
    • Customizable Construction: Built from rust-resistant materials for exceptional strength and stability. Height and canopy dimensions can be tailored to fit your specific installation site.
    • Versatile Color Options: Durable powder-coated finish available in a wide range of colors. PalmSHADE can customize the shade's color to seamlessly blend with or complement its environment.
    • Comfortable Coverage: Slatted canopy design offers reliable shade while allowing airflow and filtered natural light.
    • Optional Add-on Canopies: Make your shade structure even more dazzling and comforting with a canopy, sail, or retractable screen, all of which are available from PalmSHADE!
    • Wide-Ranging Applications: Ideal for commercial venues such as bus stops, train station depots, and business parks.
Technical specification
  • Unique ref.Ravi-sunshade-structure
  • Product familySunshade Structure
  • Product groupSunshade
  • TypeObject (single object)
  • Date of publishing2026-04-22
  • Edition number1
Related
  • Material mainAluminum
  • Material secondaryAluminum
Classification
  • BIMobject CategoryLandscaping - Pergolas
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit