Set your location and language to prioritise localised information. Continue
French oak Classic/Authentic Linen, Herringbone
Panaget
Archived

French oak Classic/Authentic Linen, Herringbone

This timeless white finish takes elegance to a whole new level. The oak has been brushed to reflect the light, creating an instantly relaxed feel. Combined with a deep sofa, a cashmere rug, and an abundance of cushions and other soft round shapes, it produces a beautiful palette of natural colours.
Specification
    • French oak Classic-Authentic Linen, Herringbone 90 - Core plywood
      Item number: 1005924
      Length: 590 mm

    Technical sheets available on Panaget's website

Technical specification
  • Unique ref.oak-classic-authentic-linen-herringbone
  • Product familyHerringbone
  • Product groupDaylight Whites
  • TypeBuilding Materials
  • Date of publishing2021-09-07
  • Edition number1
  • Height (mm)12
  • Width (mm)139
  • Depth (mm)590
Related
  • Material mainWood
  • Designed inFrance
  • Manufactured inFrance
  • Weight Net (Kg)9.9
Classification
  • BIMobject CategoryFlooring - Wood Flooring
  • IFC classificationFloor