Publish your products
20-40-60 Dry Contact Timer Switch - Swidget S16008WA
20-40-60 Dry Contact Timer Switch - Swidget S16008WA

    20-40-60 Dry Contact Timer Switch - Swidget S16008WA

    Panasonic - Swidget Smart Devices

    The Swidget product line has been developed to support the easy integration of Home Automation and Smart Home markets with unique and flexible solutions. Adding a Swidget Insert turns the wired device into a powerful and flexible Smart Home device. The interchangeability of the Swidget Inserts ensure that the system can work with any existing or future Smart Home wireless system.

    20/40/60 Control Switch

    The 20/40/60 Control Switch has the ability to allow interchangeable Swidget Inserts to be installed, removed or replaced - making Swidget the optimal for building renovations and new construction. The Swidget 20/40/60 Control Switch uses a simple 4-wire interface, making installation simple for any single pole or dry contact application.

    PRODUCT DETAILS

    125VAC 5A modular Smart Home enabled timer switch

    KEY FEATURES

    • Built-in 20/40/60 minute automatic shut off timer
    • Single pole and dry contact wiring, compatible for lighting and fan applications
    • Complies with ASHRAE 62.2 when used with an ASHRAE 62.2 compliant fan/ERV/HRV
    • Wide range of customization and feature options with plug and play Swidget Inserts
    • "Wall Plate Not Included"
    Specification
    • Product Number: S16008WA (White)

      Input Power Rating: 125VAC, 5A

      LED/CFL Load Rating: 300W

      Incandescent/Halogen Load Rating: 600W

      Horsepower Load Rating: 0.3HP

      Wiring Type: Pre-stripped wire leads (Line/Neutral/Switch) #16 AWG (Stranded), Ground screw

      Switch Configuration: Single pole, dry contact

      Testing and Code Compliance: UL1310/UL60730-1 CSA 22.2 #223/E60730-1 (Canada and US)

      Flammability: UL94 5VA

      Environmental: Indoor installation only

      Operating Temperature: 14F to 104F (-10C to 40C)

      Insert Voltage Output: Nominal 5VDC (+/- 5%)

      Insert DC Protection: CLASS 2 - Current limiting and thermal shutdown protection

      Insert Current Output: Constant current maximum 2.0A

      Warranty: 5 years

    Technical specification
    • Unique ref.swidget-dry-contact-timer-switch
    • Product familyHome and Building Solutions
    • Product groupVentilation & Indoor Air Quality / Swidget Smart Controls
    • TypeObject (single object)
    • Date of publishing2023-12-20
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectrical - Controls
    • IFC classificationSwitching Device
    • ETIM CodeEC002611
    • ETIM NameControl switch
    • Uniclass 2015 CodePr_75_51_17
    • Uniclass 2015 DescriptionControl circuit devices and timeswitches
    • CSI MasterFormat 2014 Code26 09 00
    • CSI MasterFormat 2014 TitleInstrumentation and Control for Electrical Systems
    • OmniClass Number23-35 37 00
    • OmniClass TitleElectrical Switches

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit