Publish your products
WhisperValue® DC Fan with Pick-A-Flow®, SmartFlow™ 50-80-100 CFM

WhisperValue® DC Fan with Pick-A-Flow®, SmartFlow™ 50-80-100 CFM

The WhisperValue® DC exhaust fan FV-0510VS1 is the ultimate low-profile spot ventilation fan, ideal for residential construction, including single-family homes, multi-family buildings, and manufactured homes. Featuring a revolutionary ECM motor with SmartFlow™ technology, it combines exceptional performance with an ultra-slim design, making it the lowest-profile ENERGY STAR®-rated fan on the market.

One of its standout features is the Pick-A-Flow® Airflow Selector, which lets you choose between 50, 80, or 100 CFM. This customizable airflow ensures the fan meets a variety of ventilation requirements, stays compliant with building codes, and minimizes the chance of callbacks.

Specification
  • Key Features

    • Customizable Airflow with Pick-A-Flow® Selector: Select the CFM that suits your space—50, 80, or 100 CFM—for precision airflow and optimal performance
    • SmartFlow™ Technology: Automatically adjusts the fan’s speed to maintain peak performance, saving energy and ensuring the best CFM output
    • Lowest Profile Design: With a housing depth of just 3-3/8", this is the slimmest ENERGY STAR® certified fan available, making it perfect for tight spaces and easy installation, even in 2" x 4" stud walls
    • Cost-Effective Wall Installation: Wall-mounted installation eliminates the need for expensive radiation dampers in fire-rated ceilings, making it an ideal choice for multi-family projects
    • Warranty: 6 years ECM Motor, 3 years all other parts
Technical specification
  • Unique ref.whispervalue-dc-fan-with-pickaflow-smartflow-5080100-cfm
  • Product familyVentilation
  • Product groupFans
  • TypeObject (single object)
  • Date of publishing2025-11-21
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
  • ETIM CodeEC000532
  • ETIM NameFan
  • Uniclass 2015 CodePr_65_67_29
  • Uniclass 2015 DescriptionFans
  • CSI MasterFormat 2014 Code11 30 34
  • CSI MasterFormat 2014 TitleResidential Ceiling Fans
  • OmniClass Number23-33 31 19
  • OmniClass TitleFans

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States