Publish your products
WhisperWarm® DC Fan and Heater with Light, 50-80-110 CFM

WhisperWarm® DC Fan and Heater with Light, 50-80-110 CFM

WhisperWarm® DC ceiling mount fan with heater and light provides comfortable, bathroom ventilation. It has easy code compliance for the professional, while the homeowner/occupant enjoys a warmer, more comfortable and HEALTHIER environment, with enhanced heating technology that quickly heats up any bathroom. Indoor comfortability is becoming more important in today’s environment and a WhisperWarm DC fan is the solution!

Specification
  • Key Features

    • Precision spot ventilation fan/heater incorporates a powerful ECM motor with Smartflow™ Technology for optimum CFM output
    • 1600W Positive Temperature Coefficient (PTC) heater provides instant warm up for safe and reliable operation. Combined with a unique circulation grille with built-in diffuser, it provides even more advanced heating performance.
    • Pick-A-Flow® (50-80-110 CFM) combined with SmartFlow™ technology simplifies the selection process and ensures optimum performance to meet code and reduce callbacks
    • Light option includes a 10W dimmable LED chip panel with less than 1W LED night light, JA-8 compliant for CA Title 24 (nightlight must be wired separately)
    • Flex-Z Fast® bracket provides flexible, fast and easy installation, even from below the ceiling
Technical specification
  • Unique ref.whisperwarm-dc-fan-and-heater-with-light-5080110-cfm
  • Product familyVentilation
  • Product groupAtmosphere Inline Fans
  • TypeObject (single object)
  • Date of publishing2025-11-21
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
  • ETIM CodeEC000532
  • ETIM NameFan
  • Uniclass 2015 CodePr_65_67_29
  • Uniclass 2015 DescriptionFans
  • CSI MasterFormat 2014 Code11 30 34
  • CSI MasterFormat 2014 TitleResidential Ceiling Fans
  • OmniClass Number23-33 31 19
  • OmniClass TitleFans

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States