Wash and Dryer - NA-S107F2WB

Wash and Dryer - NA-S107F2WB

With 10kg of washing capacity and 6kg for drying function, Panasonic 10kg wash and dryer achieves the best washing performance of the category* thanks to its washing method, active foam and Inverter motor.
The active foam makes the detergent dissolve even before reaching the clothes allowing it to start the washing process faster and with more efficiency. In addition, Inverter motor brings silent operation and energy saving compared to other non-inverter models**.
This wash and dryer model, also brings the easy iron feature, which makes soft and gentle movements in its spinning process to help users ironing the clothes.
*According to Inmetro energy/consumption chart, washing performance in cold water for automatic washing machine with front loading method (Edition 2017)
** If compared with the same product without Inverter motor.
Specification
  • Specification: NA-S107F2WB
    • Power: 127v or 220v
    • Capacity: 16kg (check other available products such as 12kg and 14kg)
    • Color: SUS and black
    • Water: Cold
    • Washing programs: 9
    • Washing System: Pulsator (DWS – dancing water system)
    • Energy efficiency grade: A
    • Washing performance: 1,00
    • Water consumption: 152 L
    • Water consumption (specific: L / cycle / kg): 9,5L
    • Energy consumption: (0,47kWh)
    • Spinning performance: A
    • Spinning RPM : 590
    • Panel: Digital
    • Panel LED: White
    • Timer in the panel: Yes
    • Program customization: Yes
    • Skip function: Yes
    • Pause function: Yes
    • Favorite function: Yes
    • Active foam: Yes
    • Water reuse: Yes
    • Econavi:Yes
    • SUS tank: Yes
    • Lint filter: Yes
    • Weight sensor/water level: Yes
    • Turbo dry: Yes
    • Detergent and Softener case: Yes
    • Super delicated program: Yes
    • Side handle / adjustable feet (level): Yes
    • Warranty: 1 year
    • EAN code: 7896067226292
    • Tax classification (NCM): 8450.20.90
    • External dimensions (WxHxD, in mm): 640x1060x690 mm
    • Dimensions with outer box (in mm): 730x1200x780
    • Weight: 42kg
    • Gross weight: 44kg
Technical specification
  • Unique ref.lavadora_panasonic_na-s107f2wb
  • Collection setHome Appliances
  • CollectionWashing Machines
  • TypeObject (single object)
  • Date of publishing2019-10-16
  • Edition number1
  • Height (mm)850
  • Width (mm)595
  • Depth (mm)565
Related
  • Material mainSteel
  • Material secondaryPC/ABS
  • Designed inChina
  • Manufactured inChina
  • Weight Net (Kg)71
Classification
  • BIMobject CategoryElectronics - Appliances
  • IFC classificationElectric Appliance
  • UNSPSC nameDomestic Appliances and Supplies and Consumer Electronic Products
  • UNSPSC code52
  • Uniclass 2015 CodePr_40_70_47
  • Uniclass 2015 DescriptionLaundry washers and driers
  • CSI MasterFormat 2014 Code11 30 00
  • CSI MasterFormat 2014 TitleResidential Equipment
  • OmniClass TitleResidential Furniture and Equipment
  • OmniClass Number23-21 23 00
  • CSI UniFormat II CodeE10
  • CSI UniFormat II TitleEQUIPMENT

Region availability

South America
Brazil