Publish your products
Panel Plus® Laminate Wood
Panel Plus® Laminate Wood
Panel Plus® Laminate Wood
Panel Plus® Laminate Wood
Panel Plus® Laminate Wood
Panel Plus® Laminate Wood
Panel Plus® Laminate Wood

    Panel Plus® Laminate Wood

    - Panel Plus® Paradise Ash : The look and feel of ash wood on light-toned laminate will never go out of any decor style.
    - Panel Plus® Swiss Elm Amber : Flow into Autumn with a warm elm laminate to create a sense of joy in your home.
    - Panel Plus® Honey Elm : Add a character and charm to your room with a warm elm laminate.
    - Panel Plus® Caramel Oak : Fill the space with a soft and tender atmosphere with oak-patterned laminate.
    - Panel Plus® Marcelo Ash : Make the room feel more spacious and tidy with laminate in light grey.
    - Panel Plus® Emperor Walnut : A dark wood tone laminate seamlessly complements every interior detail.
    - Panel Plus® Rijeka Oak : Make a great impression at first sight with wood grain laminate that suits every home style.

    Technical specification
    • Unique ref.Panel_Plus_Laminate_Wood
    • Product familyLaminate
    • Product groupWood
    • TypeBuilding Materials
    • Date of publishing2022-04-25
    • Edition number1
    • Height (mm)2440
    • Width (mm)1220
    • Depth (mm)0.8
    Related
    • Material mainLaminate
    • Material secondaryWood
    • Weight Net (Kg)8
    Classification
    • BIMobject CategoryConstruction Materials - Paint, Varnishes & Finishes
    • OmniClass Number23-15 21 00
    • OmniClass TitleSurface Applied Coatings
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit