Publish your products
High Pressure Laminate

High Pressure Laminate

As the ultimate workhorse of the wall panel system family, our high-pressure laminate panels provide durability without sacrificing aesthetic integrity. These abuse-resistant HPL panel surfaces stand up to the wear and tear that comes with high traffic areas and spaces prone to damage.

Specification
  • High Pressure Laminate (HPL) surfaces are our most versatile wall panel surface option. They provide a combination of performance, aesthetic appeal, and value.

    Performance

    • The HPL surface on a composite board substrate provide excellent scratch and impact resistance. They are a great choice for use in high traffic areas.
    • HPL panels are available with Class A, B, and C fire ratings per ASTM E-84
    • The non-porous surface offers superior stain and graffiti resistance. The panels are easily cleaned with non-abrasive household cleansers.
    • HPL surfaces are hygienic and can standup to most healthcare disinfectants that kill bacteria and viruses. HPL’s from some of the manufacturers are available with built-in antimicrobial compounds as an option.

    Aesthetic Appeal

    • HPL’s from all commercially available HPL manufactures may be used on the wall panels. There are thousands of options for solid colors, geometric and abstract patterns, realistic wood and stone look options to choose from.
    • Panel sizes are determined by the designer (typically max. 48” x 96”)

    Value

    • The durable HPL surface eliminates the need to patch and paint damaged painted drywall, recover walls with damaged vinyl wall coverings, or remove and replace broken tile or grout.
    • Simple cleaning of the HPL is more cost effective than repainting drywall or block walls.
    • New realistic woodgrain and stone patterns and textures produced in HPL are a low-cost alternative to natural materials (and may perform better, too).
Technical specification
  • Unique ref.high-pressure-laminate
  • Product familyWall Panel System
  • Product groupHigh Pressure Laminate
  • TypeObject (single object)
  • Date of publishing2024-06-05
  • Edition number1
Related
  • Material mainLaminate
Classification
  • BIMobject CategoryWalls - Wall finishes
  • OmniClass Number23-15 13 19
  • OmniClass TitleWall Panels

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit