Publish your products
Plane zerodue
Panto Spa

Plane zerodue

Laminated timber window frame consisting of 3 or more layers. 58x72mm Nominal casing section and approx. 74mm increased thickness casement frame. Fitted with internal overhanging glass. Basic 4mm tempered enamelled stagger /18/4mm heat shield/18/4mm double glazing. Silver-coloured concealed hardware. External casing and casement alignment. Alignment with internal wall is obtained by means of a special installation system.
Technical specification
  • Unique ref.pass002
  • Product familywindow frame
  • Product groupLaminated
  • TypeObject (single object)
  • Date of publishing2012-09-04
  • Edition number1
  • Height (mm)1200
  • Width (mm)1200
  • Depth (mm)80
Links
Related
  • Material mainLaminate
  • Material secondaryGlass
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryWindows - Fixed Frames
  • IFC classificationWindow
  • UNSPSC namePower Generation and Distribution Machinery and Accessories
  • UNSPSC code26

Region availability

Europe
Italy
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit