Publish your products
Pass
Panto Spa

Pass

Characterized by the interplay of flat and tilted surfaces like a delicate origami, Pass is an entry door produced in teak wood. In this special version the wood surfaces are treated with "dry" effect acrylic paint that maintains the natural beauty of teak. The stainless steel internal hardware features automatic, three-point locking SECURY lock.
Technical specification
  • Unique ref.pass003
  • Product familyDoor
  • Product groupWood
  • TypeObject (single object)
  • Date of publishing2012-09-04
  • Edition number1
  • Height (mm)2300
  • Width (mm)1100
  • Depth (mm)90
Links
Related
  • Material mainWood
  • Material secondaryWood
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryDoors - Door sets
  • IFC classificationDoor
  • UNSPSC namePower Generation and Distribution Machinery and Accessories
  • UNSPSC code26

Region availability

Europe
Italy
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit