We are using cookies to provide our services

By using our services you agree to our use of cookies

Heavy-Duty Spec Grade Single Receptacles, Back & Side Wire, 15-20A, 125-250V

Unique ref.: sg-sr
Brand: Pass & Seymour
Product family: Switches and Receptacles
Product group: Electrical Receptacles
Date of publishing: 2015-03-02
Edition number: 1
Type: Object (single object)


Features & Benefits
  • Corrosion-resistant, plated steel strap locked in to face and back body to resist pulling away from face/body assembly.
  • One-piece brass, triple-wipe power contacts for lasting retention.
  • Easily accessed break-off, line-contact connecting tab for fast, easy split-circuit wiring.
  • Impact-resistant nylon face and thermoplastic back body.
  • Internal screw-pressure-plate back wire capable of accepting #14 - #10 AWG solid or stranded copper or copper-clad wire.
  • Terminal compartments isolated from each other for positive conductor containment.
  • Tri-drive terminal and mounting screws.
  • Auto-ground clip assures positive ground.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Color: brown
Type: Single,Receptacles
Duty: Heavy Duty
Special Features: Back,Side Wire
Listing Agencies/Third Party Information
  • CSA Listing Info: C22.2 No.42
  • CSA Standard: Yes
  • Federal Spec: Yes
  • Fed Spec Number: WC596
  • UL Listing No: UL498
  • UL Standard: Yes
  • UN SPS C: 39121406
  • UR: No

Dimensions
Depth (U S): 1.093"
Height (U S): 3.28"
Width (U S): 1.32"

Technical Information
Amps: 15 Amp
Volts: 125V
Volts A C: 125
Capacity: Single
Grade Type: Federal Specification

Country of Origin
Country of Origin: MEXICO

www.legrand.ca/passandseymour


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Electrical - Switchgear
This product is available in:
North America
  • United States

All BIM objects are real products from real manufacturers confirmed and approved