Publish your products
P-K MODU-FIRE® Forced Draft Non-Condensing Boilers

P-K MODU-FIRE® Forced Draft Non-Condensing Boilers

The P-K MODU-FIRE® Forced Draft boiler is a full modulation design that changes both fuel and air at a constant ratio, matching boiler output to the actual heat demand.

With a constant fuel to air ratio, and smooth 5:1 turndown that can track varying loads down to 20% of rated capacity, efficient and clean combustion can be achieved across the entire firing range of the boiler.

Models: N750, N1000, N1500, N2000, N2500, N3000

Features

  • Up to 88% efficiency
  • Venting Category II or IV
  • Small, Modular Configuration
  • Big Output
  • Changes both fuel and air at a constant ratio to match boiler output to actual heat demand
  • Smooth 5:1 Turndown can track varying loads down to 20% of rated capacity
  • Dynamic Air Density Compensation
  • Eliminates short cycling in high variable speed pumping systems
  • The first boiler of its kind to offer system-oriented intelligence
  • Accurate firing rate feedback – analog output signal proportional to firing rate
  • Small Diameter Category IV Venting
  • Easy Service Construction
  • Factory-Authorized Start-Up
  • Zero Clearance

Advantages

  • Simplified, low cost installation
  • Clean, efficient combustion across entire firing range of the boiler
  • Maximum small load efficiencies
  • Captures up to $0.85 of every fuel dollar as comfort heat
  • Perfect part-load performer
  • Easy to inspect and maintain; can be disassembled and reassembled in minutes
  • Fire tested before shipment
  • 5-Year Warranty
Specification
  • NURO® Touch-Screen Control SystemTurndown energy usage

    All of our boilers are equipped with the most intuitive interface in the industry, the NURO® Touch-Screen Control. Designed to maximize efficiency, the NURO® Control System monitors and modulates the combustion and ignition of the boiler to maintain the desired outlet temperature.

Technical specification
  • Unique ref.p-k-modu-fire-forced-draft-non-condensing-boilers
  • Product familyCommercial Boilers
  • Product groupNon-Condensing Boilers
  • TypeObject (single object)
  • Date of publishing2026-01-07
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Boilers
  • IFC classificationBoiler
  • ETIM CodeEG015210
  • ETIM NameBoilers and heaters
  • Uniclass 2015 CodePr_60_60_08
  • Uniclass 2015 DescriptionBoilers
  • CSI MasterFormat 2014 Code23 52 00
  • CSI MasterFormat 2014 TitleHeating Boilers
  • OmniClass Number23-33 11 00
  • OmniClass TitleCommercial Boilers

Region availability

North America Asia
Anguilla
South Korea
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit