Pedigo Products P-1069-SS Mayo Instrument StandPedigo Products P-1069-SS Mayo Instrument Stand
View previous images
View next images

Pedigo Products P-1069-SS Mayo Instrument Stand

Pedigo Products P-1069-SS Mayo Instrument Stand.

Features/Specs
• Removable large 16-¼” x 21-¼” stainless steel tray for easy cleaning

• Convenient foot-pedal operated lock adjusts height from 36” to 62”

• Four 2" dual wheel swivel casters for increased mobility

• All welded stainless steel construction

• 50 lbs. weight capacity (evenly distributed)

Foot Operated

Base designed to move under low clearance equipment with maximum stability 

As Featured on Amazon.com

Specification
  • Removable large 161⁄4" x 211⁄4"
    stainless steel tray for easy
    cleaning 

    Convenient foot-pedal operated lock adjusts height from 36” to 62”

Technical specification
  • Unique ref.Pedigo-Products-P-1069-SS-Mayo-Instrument-Stand
  • Collection setMedical Equipment
  • CollectionTable
  • TypeObject (single object)
  • Date of publishing2019-01-29
  • Edition number1
  • Height (inches)62
  • Width (inches)16.25
  • Depth (inches)21.25
Related
  • Material mainStainless steel
Classification
  • BIMobject CategoryMedical - All
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • CSI MasterFormat 2014 Code12 56 70
  • CSI MasterFormat 2014 TitleHealthcare Furniture
  • OmniClass Number23-25 59 11 15 31

Region availability

North America
United States