Publish your products
Pedigo Products P-171-C Stretcher Transport w/ 2 Diagonal Swivel-Brake Locks
Pedigo Products P-171-C Stretcher Transport w/ 2 Diagonal Swivel-Brake Locks

    Pedigo Products P-171-C Stretcher Transport w/ 2 Diagonal Swivel-Brake Locks

    4.4 out of 5 stars4.4(20 reviews)

    Pedigo Products P-171-C Stretcher Transport w/ 2 Diagonal Swivel-Brake Locks.

    The P-170 Series general transport stretcher provides an economical patient transport
    solution. This non-hydraulic stretcher series features a 1 ³/8” heavy-gauge O.D. tubular
    frame, continuous rubber bumper, long-life, double ball bearing, 8” swivel casters for quiet
    movement, and convenient hand holds on each corner. Latex free.

    350 lbs. weight capacity

    Designed as a cost efficient transport stretcher

    Heavy-gauge, 1 3/8˝ O.D. tubular frame

    Fixed litter top height

    Full perimeter bumper

    Convenient hand holds on each corner

    Long-life polyurethane, double ball bearing, 8" swivel casters for quiet movement

    As Featured on Amazon.com

    Specification
    • Overall Length 78"

      350 lbs. weight capacity

      Designed as a cost efficient transport stretcher

      Heavy-gauge, 1 3/8˝ O.D. tubular frame

      Fixed litter top height

      Full perimeter bumper

      Convenient hand holds on each corner

      Long-life polyurethane, double ball bearing, 8" swivel casters for quiet movement

    Technical specification
    • Unique ref.Pedigo-Products-P-171-C-Stretcher-Transport-2-Diagonal-Swivel-Brake-Locks
    • Product familyMedical Equipment
    • Product groupStretcher
    • TypeObject (single object)
    • Date of publishing2019-01-29
    • Edition number1
    • Height (inches)33.25
    • Width (inches)28
    Related
    • Material mainStainless steel
    • Designed inUnited States
    Classification
    • BIMobject CategoryMedical - All
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code11 73 00
    • CSI MasterFormat 2014 TitlePatient Care Equipment
    • OmniClass Number23-25 49 11 21
    • OmniClass TitlePatient Stretchers

    Region availability

    North America
    United States