Pedigo Products SG-82-SS Prep Table With Lower Shelf

Pedigo Products SG-82-SS Prep Table With Lower Shelf

Pedigo Products SG-82-SS Prep Table With Lower Shelf.

SG-82-SS: 20″W x 16″D x 34″H

Features/Specs

• Stainless steel Steril-Gard construction eliminates full sub-tops where undesirable substances can collect

• 3" rubber, double ball bearing casters for silent mobility

• Sound-deadened reinforcing channels for quiet use

• Easy to clean

• Lightweight but strong

As Featured on Amazon.com


Specification
  • SG-82-SS: 20″W x 16″D x 34″H

Technical specification
  • Unique ref.Pedigo-Products-SG-82-SS-Prep-Table-With-Lower-Shelf
  • Collection setMedical Equipment
  • CollectionTable
  • TypeObject (single object)
  • Date of publishing2019-01-29
  • Edition number1
  • Height (inches)34
  • Width (inches)20
  • Depth (inches)16
Related
  • Material mainStainless steel
Classification
  • BIMobject CategoryMedical - All
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • CSI MasterFormat 2014 Code11 70 00
  • CSI MasterFormat 2014 TitleHealthcare Equipment
  • OmniClass Number23-25 00 00

Region availability

North America
United States