Publish your products
DS509 Slim Tilt Mount with PC Holder for 25"-60" (63-152cm) Flat Panel TVs

DS509 Slim Tilt Mount with PC Holder for 25"-60" (63-152cm) Flat Panel TVs

Designed to wall mount smaller computers, the DS59 is a low-profile universal solution for digital signage applications. Its bottom disengaging design allows the display to have a negative tilt that enables quick and easy computer maintenance without having to remove the display. Engineered for strength, durability and easy installation this mount offers VESA compliance and is compatible with Peerless-AV PLP adaptor plate technology to accommodate any flat panel display.

Features

  • Displays can be mounted in both Landscape and Portrait
  • The computer can be removed and serviced without having to remove the flat panel display
  • Tilts at 0, 5, & 10 degrees
  • Accommodates computers up to 2.0" x 1490 degrees x 9.0" (51 x 378 x 229mm)
  • VESA 100, 200, 100 x 200, 200 x 100mm compliant
  • Rated to 200lb (91kg) for dual studs, 60lb (27kg) for single metal stud
  • PLP adaptor plate compliant
Specification
  • Product Specs

    • Minimum to Maximum Screen Size; 25" to 60" test
    • VESA Pattern; 100, 200 x 100, 200 x 200
    • Weight Capacity; 200lb (91kg)
    • Color; Black
    • Finish; Powder Coat
    • Security Features; Security Hardware
    • Tilt; 0, 5, 10
    • Product Dimensions; 18.27 x 10.27 x 2.75" (464 x 261 x 70mm)

    Package Specs

    • Shipping Weight; 14.3lb (6.48kg)
    • Ship Dimensions; 18 x 4.375 x 26.875" (457.2 x 111.1 x 682.6mm)
    • UPC Code; 735029263364

    Variant ID: 29193702834291

    Variant SKU: DS509

    Type: Display Mounts and TV Mounts

Technical specification
  • Unique ref.ds509
  • Product familyMounting Solutions
  • Product groupDisplay & TV Wall Mounts
  • TypeObject (single object)
  • Date of publishing2024-10-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-visual equipment supports
  • ETIM CodeEC012176
  • ETIM NameAccessories for television
  • CSI MasterFormat 2014 Code27 41 23
  • CSI MasterFormat 2014 TitleAudio-Video Accessories
  • OmniClass Number23-37 15 25 19
  • OmniClass TitleTelevision Mounts

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit