Publish your products
DST660 SmartMount® Flat/Tilt Wall Mount with Media Device Storage

DST660 SmartMount® Flat/Tilt Wall Mount with Media Device Storage

Designed to hold a display and media device, the DST660 is the ideal low profile solution for digital signage applications. Featuring an open wall plate for easy outlet access, multiple tilt options and portrait/landscape orientation, this is one of the most versatile digital signage mounts. Smartly designed storage means easy access to the media device without having to remove the display.

Features

  • Included security hardware deters tampering and loss
  • The media player can be removed from the bottom if replacement, repair or maintenance is necessary without having to remove the display
  • Accommodates media players up to 12" x 13" x 2.4"
  • Continuous tilt options from 0°-10° or fixed at 0°, 3.5° and 7°
  • Display can be mounted in portrait or landscape
  • Adapter plate compatible for VESA® patterns larger than 400 x 400mm
Specification
  • Product Specs

    • Minimum to Maximum Screen Size; 40" to 60"
    • VESA Pattern; 200 x 100 up to 400 x 400
    • Weight Capacity; 125lb (57kg)
    • Color; Black
    • Finish; Powder Coat
    • Distance from Wall; 2.83" (72mm)
    • Increlock Increments; , +3.5, +7
    • Security Features; Security Hardware
    • Tilt; 0° / +10°
    • Product Dimensions; 18.50 X 17.16 X 2.83" (470 X 436 X 72mm)

    Package Specs

    • Shipping Weight; 15lb (7kg)
    • Ship Dimensions; 18.25 x 5.5 x 27" (463.6 x 139.7 x 685.8mm)
    • UPC Code; 735029282945

    Variant ID: 29193705750643

    Variant SKU: DST660

    Type: Display Mounts and TV Mounts

Technical specification
  • Unique ref.dst660
  • Product familyMounting Solutions
  • Product groupCeiling Mounts
  • TypeObject (single object)
  • Date of publishing2024-10-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-visual equipment supports

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit