Publish your products
DST965 SmartMount® Back-to-Back Ceiling Mount with Media Player Storage for 40" to 65" Displays

DST965 SmartMount® Back-to-Back Ceiling Mount with Media Player Storage for 40" to 65" Displays

When aesthetics are essential, choose the DST965 from Peerless-AV®. The perfect back-to-back ceiling mount for digital signage applications. Included shelving provides ample storage space for multiple media players, while the side panels hide all wiring and components from view. The Peerless-AV universal adapter plates accommodate most displays and hold them at an ideal 20 degree viewing angle. Included security hardware deters tampering and theft.

Features

  • Holds two displays back-to-back at a 20° fixed tilt
  • Removable side panels for easy maintenance
  • Two component shelves provide storage for standard size computers
  • Cables are routed through the column for a clean appearance
  • Comes standard with Peerless-AV® universal mounting brackets
  • Security hardware to deter tampering and loss
Specification
  • Product Specs

    • Minimum to Maximum Screen Size; 40" to 65"
    • Weight Capacity; 300lb (136kg)
    • Mounting Pattern; 730 x 405mm (28.75" x 15.95")
    • Color; Black
    • Finish; Powder Coat
    • Security Features; Security Hardware
    • Product Dimensions (W x H x D); 31.34" x 19.65" x 18.33" (796 x 499 x 466mm)
    • Product Weight; 80lb (36kg)

    Package Specs

    • Package Size (W x H x D); 33.13" x 31.88" x 10.75" (842 x 810 x 273mm)
    • Package Ship Weight; 85lb (39kg)
    • Package UPC Code; 735029282419
    • Package Contents; Two universal adapters, two side panels, two shelves and interface bracket

    Variant ID: 29193706406003

    Variant SKU: DST965

    Type: Ceiling Mounts

Technical specification
  • Unique ref.dst965
  • Product familyMounting Solutions
  • Product groupCeiling Mounts
  • TypeObject (single object)
  • Date of publishing2024-10-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-visual equipment supports

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit