Publish your products
KIP522 Landscape/Portrait Kiosk fits most 15", 22", or 32" Displays

KIP522 Landscape/Portrait Kiosk fits most 15", 22", or 32" Displays

Experience the elegance of Peerless-AV’s new indoor Kiosk, designed to support the latest digital signage displays in either landscape or portrait orientation. With a flat base that can be free standing or bolted to the ground, the kiosk allows for quick access to electric and data cables, making it easy to install and maintain. For theft protection, the kiosk features hex pin screw locks on the rear door. From entertaining to wayfinding, this new kiosk is an ideal solution for any indoor application setting, including hospitality, retail, corporate, and more.

Features

  • Designed, manufactured and assembled in the USA
  • Mount the display in landscape or portrait orientation to fit your digital signage needs
  • Stylish kiosk body allows for the ultimate placement flexibility
  • High-performance, premium powder coat finish protects the unit and extends the product lifespan for years
  • Safely store media players, routers and other components inside the internal storage area
  • Internal cable management creates an aesthetically pleasing appearance
  • Secured rear doors deters theft and allows convenient access to the display and other internal components for easy maintenance
  • |Internal cable management creates an aesthetically pleasing appearance
  • Unobtrusive, stylish design can be free-standing or bolted to the floor for increased safety and security
  • Six outlet, UL- and cUL-approved surge suppressor with 6’ cord to protect voltage-sensitive components from damaging power surges
  • Stand-alone or fully integrated with display, audio components, media player and input components
  • Tested to UL safety standards and pending official certification
  • A wide range of custom aesthetic options also available; options include custom color finishes, vinyl logos, wraps, etc.
  • Kiosk design and component specifications subject to change without notice
Specification
  • Product Specs

    • Dimensions (W x H x D); 13.00" x 53.41" x 16.00" (333 x 1357 x 406mm)
    • Product Weight; 79lb (35kg)
    • Load Capacity; 15lb (6.80kg
    • Finish; Gloss
    • Available Colors; Gloss Black, Truillusion Silver

    Package Specs

    • Package Size (W x H x D); 38.00" x 27.00" x 82.00" (965 x 685 x 2082mm)
    • Package Ship Weight; 120lb (54kg)
    • KIP522 UPC Code; 735029340980
    • KIP522-S UPC Code; 735029341413
    • Package Contents; Kiosk Body, Display Mounting Hardware, and Surge Protector

    Variant ID: 34339244605571, 34339244572803

    Variant SKU: KIP522-S, KIP522

    Type: Kiosk

Technical specification
  • Unique ref.kip522
  • Product familyKiosk Solutions
  • Product groupPortrait Kiosks
  • TypeDocumentation (information only)
  • Date of publishing2024-10-22
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Visual - TVs

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City