Publish your products
KOF555 Outdoor Digital Menu Boards

KOF555 Outdoor Digital Menu Boards

Increase drive-thru sales and promote order efficiency with Peerless-AV’s Outdoor Digital Menu Boards, designed to support 55" Peerless-AV® XHB554, Samsung OH55F/A and LG 55XE4F-M Outdoor Displays. These all-weather rated, outdoor units offer a low operating cost, modular design, and an easy, two-man installation process. By making the switch to digital, with Peerless-AV’s Outdoor Digital Menu Boards, you will no longer need to manually update static menu content throughout the day. Instead, the digital content can be updated remotely and in real-time, creating a seamless drive-thru experience for customers and a more efficient restaurant.

Supports 55" Outdoor Digital Signage Displays Brands by:

LG & Samsung displays require additional purchase.

For more information, please refer to the Features tab below.

Features

  • Designed to support 55" Peerless-AV® XHB554, Samsung OH55F/A and LG 55XE4F-M Outdoor Displays to offer maximum flexibility at the best value
  • Elegant, minimalistic design protects displays and internal equipment, while enhancing the drive-thru aesthetics
  • Sleek and stylish, yet rugged enough to be installed in any outdoor application for 24/7 use
  • Modular design means displays can be installed from the front, without disturbing the adjacent units
  • Captive security fasteners prevent unauthorized access and vandalism
  • Designed for common 8" baseplate mounting pattern, with 30° of rotational positioning to select the best viewing angle for your customers
  • Allows for mounting to existing footing, thus eliminating the need for pouring new concrete*
  • UL 48 Certified
  • Create a fully integrated drive-thru solution with a variety of options - SOLD SEPERATELY: Speaker/Microphone Kit (KOF-OPT-SPK) ? Media Player Storage Fan (KOF-OPT-FAN) ? Internal Media Player Shelf (KOF-OPT-SHELF) ? Power Distribution Unit (KOF-OPT-ELECTRICAL)
  • Accessories - SOLD SEPERATELY: Base Bolt Template (ACCK121) ? Samsung OH55F/A Display Mounting /Airflow Kit for KOF555-1/2/3 (KOF-OPT-SAM**) ? LG 55XE4F Display Mounting /Airflow Kit for KOF555-1/2/3 (KOF-OPT-LG**)
  • *As long as it meets the requirements for various wind load specifications
  • **Required add-on for use with a Samsung or LG display. Additional purchase required.
Specification
  • Product Specs

    • KOF555-1 Dimensions (W x H x D); 28.38" x 75.67" x 12.70" (721 x 1922 x 322mm)
    • KOF555-2 Dimensions (W x H x D); 57.17" x 75.67" x 12.70" (1452 x 1922 x 322mm)
    • KOF555-3 Dimensions (W x H x D); 85.97" x 75.67" x 12.70" (2184 x 1922 x 322mm)
    • KOF555-1 Product Weight; 132lb (60kg)
    • KOF555-2 Product Weight; 163lb (74kg)
    • KOF555-3 Product Weight; 194lb (88kg)
    • Finish; Textured Powder Coat
    • Available Colors; Black

    Package Specs

    • KOF555-1 Package Size (W x H x D); 38.00" x 84.00" x 27.00" (966 x 2134 x 686mm)
    • KOF555-2 Package Size (W x H x D); 60.00" x 84.00" x 40.00" (1524 x 2134 x 1016mm)
    • KOF555-3 Package Size (W x H x D); 96.00" x 84.00" x 48.00" (2438 x 2134 x 1219mm)
    • KOF555-1 Package Ship Weight; 185lb (84kg)
    • KOF555-2 Package Ship Weight; 224lb (102kg)
    • KOF555-3 Package Ship Weight; 290lb (132kg)
    • KOF555-1 UPC Code; 735029341840
    • KOF555-2 UPC Code; 735029341857
    • KOF555-3 UPC Code; 735029341864
    • Package Contents; Digital Menu Board Enclosure, Mounting Hardwar and Instructions

    Variant ID: 39479051911299, 39479051944067, 39479051976835

    Variant SKU: KOF555-1, KOF555-2, KOF555-3

    Type: Kiosk

Technical specification
  • Unique ref.kof555
  • Product familyOutdoor Solutions
  • Product groupOutdoor Kiosks
  • TypeDocumentation (information only)
  • Date of publishing2024-10-22
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Visual - TVs

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City