Publish your products
MOD-FPSKIT150-CPF Modular Series Ceiling Kit for up to 75" displays

MOD-FPSKIT150-CPF Modular Series Ceiling Kit for up to 75" displays

Peerless-AV constantly strives to improve the versatility and ease of use of our products, and having listened to the feedback from installers and integrators it is apparent that the market requires a product range that can fulfill multiple requirements from a limited number of SKUs. Thus the Modular Series has been introduced as a universal ceiling mount solution with just over a dozen components in the range, allowing the professional installer to configure their own bespoke flat panel or projector mounting solution. The MOD-FPSKIT150 comes with all of the components required to ceiling mount a single 32" -75" flat panel display. However, being composed of Modular components the mount can be expanded or changed as required.

Features

  • MOD-UNL Large universal adaptor supports 32-75" displays up to VESA® 600x400mm, 60kg (132lbs) max. weight
  • Integrated cable channel runs through column with open access at both ends for ease of use
  • Portrait or Landscape screen installation for added versatility in digital signage applications
  • MOD-P150 50mm diameter column supplied as 1.5m length and cuttable to required size
  • 1.5m flat panel ceiling mount kit
  • Kit includes following parts: 1 x MOD-CPF, 1 x MOD-P150, 1 x MOD-FPMS and 1 x MOD-UNL
  • MOD-FPMS Single screen mount allows addition of single screen mounting adaptor, with quick connect feature delivering -5° to +20° tilt and incremental lock at every 5° interval
  • MOD-CPF Heavy duty ceiling plate securely mounts to concrete or wood joist ceilings (Optional aesthetic cover MOD-ACF)
Specification
  • Product Specs

    • Minimum to Maximum Screen Size; 32" to 75"
    • VESA Pattern; 600 x 400
    • Weight Capacity; 132lb (60kg)
    • Color; Black
    • Finish; Powder Coat
    • Security Features; Security Hardware
    • Tilt; +20/-5
    • Distance from Ceiling; 658" (1672mm)
    • Product Dimensions; 24 x 65 x 8" (619 x 1672 x 225mm)

    Package Specs

    • Shipping Weight; 22.95lb (10.41kg)
    • Ship Dimensions; 12 x 5 x 62.5" (304.8 x 127.0 x 1,587.5mm)
    • UPC Code; 735029300809

    Variant ID: 29193789931635

    Variant SKU: MOD-FPSKIT150-CPF

    Type: Modular

Technical specification
  • Unique ref.mod-fpskit150-cpf
  • Product familyDigital Signage Solutions
  • Product groupModular Mounts
  • TypeObject (single object)
  • Date of publishing2024-10-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-visual equipment supports

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit