Publish your products
PA762-UNMH Hospitality Articulating Wall Mount for 39" to 90" Displays

PA762-UNMH Hospitality Articulating Wall Mount for 39" to 90" Displays

Peerless-AV’s Hospitality Articulating Wall Mount combines the Paramount™ PA762 kitted with the I-Shaped adaptor to handle hospitality TVs with up to 400x400 VESA® pattern, all while providing versatile and multi-functional features. The abbreviated adaptor size helps to prevent blocking the TV’s power and hospitality input jacks. With PA762-UNM, extend the display up to 21.32" (542mm) or fully-retract it to just 3.00" (76mm) from the wall for the perfect viewing angle. The Hook-and-Hang™ system offers easy, one-person installation of the display. A ratcheting handle provides locking tilt capability for quick adjustments to the amount of tilt, reducing glare and optimizing the viewing angle. Integrated cable management protects, contains and conceals cables for a clean installation.

Features

  • Extends 21.32" (542mm) from the wall
  • Retracts to 3.00" (76mm) to save space
  • +15/-5° of tilt for optimal viewing angles
  • Up to 90° of pivot allows for perfect display positioning
  • 5° of roll for post installation display leveling
  • Mount fits displays with mounting patterns 200 x 100to 400 x 400mm
  • The I-Shaped Adaptor plate's innovative design helps avoid blocking connections on back of display
  • Includes all necessary wall and display attachment hardware
Specification
  • Product Specs

    • Minimum to Maximum Screen Size; 39" to 90"
    • VESA Pattern; 400 x 400
    • Mounting Pattern; 400 x 400mm
    • Weight Capacity; 150lb (68kg)
    • Color; Black
    • Finish; High Gloss
    • Security Features; Non-Security Hardware
    • Increlock Increments; 0°, +2°, +4°
    • Swivel Yaw; +45/-45°
    • Tilt; +15/-5°

    Package Specs

    • Shipping Weight; 24.8lb (11.24kg)
    • Ship Dimensions; 16 x 3.5 x 27.5" (406.4 x 88.9 x 698.5mm)
    • UPC Code; 735029320746

    Variant ID: 29193744711795

    Variant SKU: PA762-UNMH

    Type: Display Mounts and TV Mounts

Technical specification
  • Unique ref.pa762-unmh
  • Product familyMounting Solutions
  • Product groupDisplay & TV Wall Mounts
  • TypeDocumentation (information only)
  • Date of publishing2024-10-22
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-visual equipment supports

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City