Publish your products
PLP-UNL Universal I-Shaped Adaptors for 32" to 90" Displays

PLP-UNL Universal I-Shaped Adaptors for 32" to 90" Displays

The Universal I-Shaped Adaptors offer mounting compatibility for medium to large sized displays weighing up to 150lb (68.2kg). The new I-shaped design has been created to help prevent blocking the display’s power and signal input locations, making installation quick and easy. For added compatibility, the I-Shaped Adaptors are designed to attach to many Peerless-AV® mounts using either a VESA® 100 x 100mm or PLP mounting pattern. Mount your display with confidence knowing the included security hardware will help prevent theft.

Features

  • Heavy gauge cold rolled steel construction
  • Provided with display mounting security hardware for effective theft deterrence
  • ACC-M1020 required when mounting to Peerless-AV PLP mounting pattern (sold separately)
  • Compatible with many Peerless-AV® display mounts (mounts sold separately)
  • Universal I-Shaped Adaptors fit virtually any display weighing up to 150lb (68.2kg) (actual mount capacity may be less)
  • Designed to prevent blocking the display’s power and signal inputs
  • Works in landscape or portrait orientation
Specification
  • Product Specs

    • Minimum to Maximum Screen Size; 32" to 90"
    • Mounting Pattern; 600 x 400mm (23.62 x 15.75")
    • Weight Capacity; 150lb (68.2kg)
    • Color; Black
    • Security Features; Security Hardware
    • Product Dimensions; 30.75 X 16.89 X 1.18" (781 X 429 X 30mm)

    Package Specs

    • Shipping Weight; 6.21lb (6.4kg)
    • Ship Dimensions; 5.5 x 1.25 x 25.62" (139.7 x 31.8 x 650.7mm)
    • UPC Code; 735029241331

    Variant ID: 29193747366003

    Variant SKU: PLP-UNL

    Type: Mount Adapter Plates

Technical specification
  • Unique ref.plp-unl
  • Product familyAdditional Products
  • Product groupAccessories
  • TypeDocumentation (information only)
  • Date of publishing2024-10-22
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-visual equipment supports

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City