Publish your products
2S SR560-HUB2 SmartMount® Cart for the 50" Microsoft® Surface™ Hub

2S SR560-HUB2 SmartMount® Cart for the 50" Microsoft® Surface™ Hub

The Peerless-AV® SmartMount® Cart was designed to safely mount, move, and store the 50" Microsoft® Surface™ Hub 2S. The cart is load rated up to 65lb, sits at Microsoft’s recommended viewing height (55"), and offers vertical adjustment so the display can be positioned at incremental heights 48" to 60" from the floor. The cart also provides clearance to the removable compute cartridge so this can be upgraded without removing the display. Locking 4" casters provide a stable foundation for touch applications, while cable management channels completely hide the cabling inside the uprights. Ideal for corporate, education or hospitality applications, the SR560-HUB2 is the perfect mobile solution for the Microsoft Surface Hub 2S.

Microsoft, Encarta, MSN, and Windows are either registered trademarks or trademarks of Microsoft Corporation in the United States and/or other countries.

Features

  • Specifically designed for the 50" Microsoft® Surface™ Hub 2S
  • Display can be located vertically along the column 48"-60" from the floor, adjusted in 3" increments
  • Internal cable management protects, contains and conceals cables for a clean, professional installation
  • Flat white powder coat finish complements the finish of the Microsoft® Surface™ Hub 2S
  • Dedicated mount fits the Microsoft® Surface™ Hub 2S 350 x 350mm mounting pattern and includes the proper depth mounting bolts
  • Corner bumpers prevent damage to doors and walls while moving or storing the cart
  • Maneuvers easily on 4" (102mm) swivel casters, two locking
  • Set your display at a -4.5° ergonomic tilt for natural writing or 0° tilt for standard interaction
  • Open frame adaptor provides necessary clearances for I/O ports and removable compute cartridge
  • The Surface™ Hub 2S can be located at Microsoft’s recommended viewing height of 55"
  • Welded base provides rigidity, stability and quick assembly
Specification
  • Product Specs

    • Dimensions (W x H x D); 46.18" x 68.19" x 28.60" (1172 x 1732 x 726mm)
    • Product Weight; 58.2lb (26.4kg)
    • Load Capacity; 65lb (29.5kg)
    • Mounting Pattern; 350 x 350mm (13.78" x 13.78")
    • Finish; Flat Powder Coat
    • Available Colors; White

    Package Specs

    • Package Size (W x H x D); 67.50" x 31.50" x 12.00" (1715 x 800 x 305mm)
    • Package Ship Weight; 85.5lb (38.8kg)
    • Package UPC Code; 735029339205
    • Package Contents; Assembled Base, (2) Vertical Columns, (2) Swivel Casters, (2) Locking Swivel Casters, Bottom Shelf, Hardware and Instructions

    Variant ID: 34107793244291

    Variant SKU: SR560-HUB2

    Type: Cart

Technical specification
  • Unique ref.sr560-hub2
  • Product familyMounting Solutions
  • Product groupCarts & Stands
  • TypeObject (single object)
  • Date of publishing2024-10-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-visual equipment supports

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit