Publish your products
Xtreme™High Bright Outdoor Displays

Xtreme™High Bright Outdoor Displays

There has never been an outdoor daylight readable display built to withstand the harsh outdoor elements like the Peerless-AV® Xtreme™ High Bright. Featuring a fully sealed, IP68 Rated design and a patented Dynamic Thermal Transfer™ System, Xtreme High Bright Outdoor Displays are maintenance-free, with no fans, vents or filters, and are fully protected against water, dust, moisture, and even insects. The display’s cover glass is optically bonded, which increases the perceived contrast ratio and cuts down on glare, providing amazing picture quality even in direct sunlight. With an operating temperature range of -31°F to 140°F, Xtreme Displays are designed to thrive year-round outside, without worry of extreme hot or cold temperature waves. This High Bright line of commercial displays offer 2500nits of light output to combat high ambient lighting conditions, while the ambient light sensor automatically adjusts the display’s brightness to optimize the power consumption and enhance the viewing experience. Providing unmatched capabilities, Xtreme High Bright Outdoor Displays are the perfect digital signage or entertainment solution for any professional application.

Features

  • Optically bonded, anti-reflective cover glass increases the perceived contrast ratio and cuts down on glare, providing amazing picture quality, even in direct sunlight
  • Daylight readable with LED backlight and full HD 1080p resolution for a bright, crisp picture
  • Includes Quarter Wave Plate polarizer, allowing for Portrait and Landscape installations
  • IPS panel provides color accuracy, even at the harshest of angles
  • Remote and Local monitoring, supported via IP addressable user interface, for temperature, humidity, and power draw diagnostics of the display
  • Waterproof XtremeTM Outdoor Soundbar delivers highest quality sound (optional accessory)
  • Ambient Light Sensor Automatically adjusts brightness to best match the lighting conditions, which optimizes the display's power consumption and enhances the viewing experience (optional ALS extender accessory available)
  • High bright output Offers 2500nits of light output to combat high ambient lighting conditions
  • Fully-sealed design with the highest environmental rating (IP68) that prevents the ingress of foreign materials, such as water, dust, moisture, and insects, from entering the display
  • IK10 rated, impact resistant, tempered cover glass protects the screen against vandalism and debris
  • Patented Dynamic Thermal TransferTM system keeps internal components properly cooled in extreme heat
Specification
  • Product Specs

    • Color; Black
    • Screen Size; 43'', 49'', 55''
    • Aspect Ratio; 16:9
    • Resolution; 1920 x 1080
    • Viewing Angle; 178 Vertical/Horizontal
    • Analog TV; NTSC
    • Digital TV; ATSC,QAM,H.264,MPEG4
    • Picture Adjustment; Brightness/Contrast/Tint/Sharpness/Color
    • Picture Mode; Standard, Dynamic, Personal, Theater
    • Color Temperature Adjustment; Cool, Normal, Warm
    • Screen Adjustment; 4:3/16:9/Full/Zoom
    • Clock, Sleep Timer; Yes
    • MTS; Yes
    • V-Chip; Yes
    • Closed Caption; Yes
    • Electronic Program Guide; Yes
    • Noise Reduction; Yes
    • 3-D Comb Filter & De-Interlace; Yes
    • Mute; Yes
    • OSD Language; English, French, Spanish
    • TV Input; Coax, 75 ohm (x1)
    • VGA Input; 15 pin D-SUB (x1)
    • HDMI Input; HDMI (x3), 480i, 480p, 720p, 1080i, 1080p
    • CVBS Input; 3.5mm (x1)
    • YPbPr Input; 3.5mm (x1), 480i, 480p, 720p, 1080i
    • VGA Stereo Audio Input; 3.5mm (x1)
    • CVBS Stereo Audio Input; 3.5mm (x1)
    • YPbPr Stereo Audio Input; 3.5mm (x1)
    • Audio Stereo Output; 3.5mm Headphone Jack (x1), Optical (x1)
    • USB; Yes-Image/Text/Video
    • RS232; DB-9 (Female)
    • Operating Temperature; -31°F to 140°F
    • IP Rating; IP68
    • Safety/EMC; FCC Class A
    • Bezel Color; Black
    • Glass; IK10 Rated
    • VESA® Pattern; 400 x 200, 400 x 400

    Package Specs

    • Shipping Weight; 145lb ( 66KG)
    • UPC Code; 735029322580

    Variant ID: 39607077339267, 33697942831235, 43187499663491

    Variant SKU: XHB554-EUK, XHB653-EUK, XHB754-EUK

    Type: Outdoor

Technical specification
  • Unique ref.xtreme-high-bright-outdoor-display
  • Product familyOutdoor Solutions
  • Product groupOutdoor Displays & TVs
  • TypeDocumentation (information only)
  • Date of publishing2024-10-22
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Visual - TVs
  • Uniclass 2015 CodePr_40_70_05
  • Uniclass 2015 DescriptionAudio visual equipment
  • CSI MasterFormat 2014 Code10 11 00
  • CSI MasterFormat 2014 TitleVisual Display Units
  • OmniClass Number23-37 19 13
  • OmniClass TitleLiquid Crystal Display (LCD) Video Monitors

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City