We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Evolution 05 Indoor Concealed

Unique ref.: pelco-evolution-indoor-05-concealed
Brand: Pelco
Product family: Electronics
Product group: Video Surveillance
Date of publishing: 2016-05-30
Edition number: 2
Type: Object (single object)
Download (3)
Evolution-05 Indoor Concealed

This camera can see you without being seen

The Evolution-05 Indoor Concealed camera has a 5MP sensor and no moving parts. It is designed for quick and easy installations indoors where a professional light weight enclosure that can be completely concealed behind ceiling or wall voids is required. The camera offers an ultra-low profile and fully supports Power-over-Ethernet standard for installation convenience.

With its very versatile design, The Evolution-05 Indoor Concealed camera is a perfect fit for any discreet ceiling, wall or table mounted applications.

EVO-05-NCD (includes White & Black trim cover)


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Electronics - Security, Cameras & Accessories
IFC classification: Electrical Element
UNSPSC name: Video monitors
UNSPSC code: 46171612
Uniclass 1.4 Code: L76261
Uniclass 1.4 Description: Cameras
CSI MasterFormat 2014 Code: 28 23 29
CSI MasterFormat 2014 Title: Video Surveillance Remote Devices and Sensors
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

BIMobject®