Selecting the location and language will prioritise localised information. Continue
Pella® Impervia® Awning Window

Pella® Impervia® Awning Window

Pella Impervia fiberglass awning windows are made from the strongest material for windows, engineered for lasting durability. Awning windows are hinged at the top and vent open from the bottom. Our revolutionary Easy-Slide Operator allows you to open and close your windows by sliding the operator side to side, without a crank. The simple, revolutionary design means you’ll never have to endure a window crank again. With a timeless design and simple features and options, Pella Impervia awning windows complement any project style.

  • Delivering unmatched strength and lasting durability with proven performance and sleek style.
  • Tested from -40°F to 180°F to endure extreme weather conditions.
  • Operable awning windows available in sizes up to 59-1/2” x 59-1/2”.
  • Fixed awning windows available in sizes up to 71-1/2” x 79-1/2”.
  • Performance class and grade LC50.
Technical specification
  • Unique ref.pella-impervia-awning-window
  • Collection setAwning Windows
  • CollectionPella® Impervia®
  • TypeObject (single object)
  • Date of publishing2021-02-25
  • Edition number1
Related
  • Material mainFiber Glass
Classification
  • BIMobject CategoryWindows - Awning Window

Region availability

North America
United States