Publish your products
CRICKET+ 15 A/M

CRICKET+ 15 A/M

Series of class I reduced depth in-ground luminaires.
Specification
  • - Black painted anodised die-cast aluminium housing - Aluminium heat sink - High-transparency polycarbonate lenses grant an optimized light transmission - High resiliency anti-ageing silicone gasket with high elastic return capacity - Extra clear, tempered, flat glass diffuser - Die-cast aluminium trim painted - Die-cast aluminium trim painted coated with AISI 316 stainless steel (versions INOX) - Mains connection device WATER STOP - Technopolymer recessed casing available as an accessory to guarantee driveability and designed to favour water drainage through the WATER DRAIN system - Stainless steel external screws - Floor mounted luminaires are subject to harsh conditions during use. For proper use and safety, they must be correctly installed by qualified personnel and according to the manual instructions - Do not install luminaires in sunken areas - If the device is accessible to the public, it is advisable to ensure that the glass temperature is compatible with the prevailing local installation standards. The temperature is indicated on the website, on the data sheet of each item. - Photometric data measure according to UNI EN 13032-4 and IES LM-79-08
Technical specification
  • Unique ref.cricket-plus-15-am
  • Product familyArchitectural
  • Product groupInground
  • TypeObject (single object)
  • Date of publishing2021-08-03
  • Edition number1
  • Height (mm)148
  • Width (mm)190
  • Depth (mm)190
Related
  • Material mainAluminum
  • Material secondaryGlass
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryLighting - Floor Mounted
  • IFC classificationLight Fixture
  • ETIM CodeEC000758
  • ETIM NameIn-ground luminaire
  • UNSPSC nameExterior lighting fixtures and accessories
  • UNSPSC code391116
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 56 00
  • CSI MasterFormat 2014 TitleExterior Lighting
  • OmniClass Number23-35 47 11 21 17
  • OmniClass TitleBuried Uplights
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

Europe Asia Africa Oceania
Åland Islands
Afghanistan
Algeria
American Samoa
Albania
Armenia
Angola
Australia
Andorra
Azerbaijan
Benin
Cook Islands
Austria
Bahrain
Botswana
Federated States of Micronesia
Belarus
Bangladesh
Burkina Faso
Fiji
Belgium
Bhutan
Burundi
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
Cameroon
Guam
Bulgaria
Brunei
Cape Verde
Kiribati
Croatia
Cambodia
Central African Republic
Marshall Islands
Cyprus
China
Chad
Nauru
Czech Republic
Christmas Island
Comoros
New Caledonia
Denmark
Cocos (Keeling) Islands
Côte d'Ivoire
New Zealand
Estonia
Georgia
Democratic Republic of the Congo
Niue
Faroe Islands
Hong Kong
Djibouti
Norfolk Island
Finland
India
Egypt
Northern Mariana Islands
France
Indonesia
Equatorial Guinea
Palau
Germany
Iran
Eritrea
Papua New Guinea
Gibraltar
Iraq
Eswatini
Pitcairn Islands
Greece
Israel
Ethiopia
Samoa
Guernsey
Japan
Gabon
Solomon Islands
Hungary
Jordan
Ghana
Timor-Leste
Iceland
Kazakhstan
Guinea
Tokelau
Ireland
Kuwait
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Kenya
Tuvalu
Italy
Laos
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Liberia
Vanuatu
Latvia
Macau
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Madagascar
Lithuania
Maldives
Malawi
Luxembourg
Mongolia
Mali
Malta
Myanmar (Burma)
Mauritania
Moldova
Nepal
Mauritius
Monaco
North Korea
Mayotte
Montenegro
Oman
Morocco
Netherlands
Pakistan
Mozambique
North Macedonia
Palestine
Namibia
Norway
Philippines
Niger
Poland
Qatar
Nigeria
Portugal
Saudi Arabia
Republic of the Congo
Romania
Singapore
Reunion
Russia
South Korea
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit