Publish your products
DLSB220 LED OPAL COVER - 95 MM

DLSB220 LED OPAL COVER - 95 MM

Recessed, modular, round LED downlight for indoor.
Specification
  • - Multi-purpose die-cast aluminium housing combines all functions: heat-sinking, ceiling trim, ceiling brackets and gear tray connection - Light-tight housing (prevents light distribution in the suspended ceiling) - Suitable for ceiling tile thickness from 1-25 mm - Recessed frosted diffuser for optimal light distribution and high homogeneity - White modular reflector, ABS injection-moulded with light-tight connection of LED board - Excellent heat dissipation through die-cast aluminium heat sink with Fast™ (Flexible Air Stream) Technology - Colour tolerance according to MacAdam ≤ 3 SDCM - Built-in driver - Emergency 1/3h and DALI + emergency 1/3h upon request
Technical specification
  • Unique ref.dlsb220-led-opal-cover-95-mm
  • Product familyTechnical indoor
  • Product groupDownlight and spotlight
  • TypeObject (single object)
  • Date of publishing2024-06-14
  • Edition number1
  • Height (mm)95
  • Width (mm)222
  • Depth (mm)222
Related
  • Material mainAluminum
  • Material secondaryABS
  • Designed inGermany
  • Manufactured inItaly
Classification
  • BIMobject CategoryLighting - Ceiling Mounted
  • IFC classificationLight Fixture
  • ETIM CodeEC001744
  • ETIM NameDownlight/spot/floodlight
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 51 13
  • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
  • OmniClass Number23-35 47 11 11 19
  • OmniClass TitleNon Weather Rated Light Emitting Diode Lighting Fixtures

Region availability

Europe Asia Africa Oceania
Åland Islands
Afghanistan
Algeria
American Samoa
Albania
Armenia
Angola
Australia
Andorra
Azerbaijan
Benin
Cook Islands
Austria
Bahrain
Botswana
Federated States of Micronesia
Belarus
Bangladesh
Burkina Faso
Fiji
Belgium
Bhutan
Burundi
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
Cameroon
Guam
Bulgaria
Brunei
Cape Verde
Kiribati
Croatia
Cambodia
Central African Republic
Marshall Islands
Cyprus
China
Chad
Nauru
Czech Republic
Christmas Island
Comoros
New Caledonia
Denmark
Cocos (Keeling) Islands
Côte d'Ivoire
New Zealand
Estonia
Georgia
Democratic Republic of the Congo
Niue
Faroe Islands
Hong Kong
Djibouti
Norfolk Island
Finland
India
Egypt
Northern Mariana Islands
France
Indonesia
Equatorial Guinea
Palau
Germany
Iran
Eritrea
Papua New Guinea
Gibraltar
Iraq
Eswatini
Pitcairn Islands
Greece
Israel
Ethiopia
Samoa
Guernsey
Japan
Gabon
Solomon Islands
Hungary
Jordan
Ghana
Timor-Leste
Iceland
Kazakhstan
Guinea
Tokelau
Ireland
Kuwait
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Kenya
Tuvalu
Italy
Laos
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Liberia
Vanuatu
Latvia
Macau
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Madagascar
Lithuania
Maldives
Malawi
Luxembourg
Mongolia
Mali
Malta
Myanmar (Burma)
Mauritania
Moldova
Nepal
Mauritius
Monaco
North Korea
Mayotte
Montenegro
Oman
Morocco
Netherlands
Pakistan
Mozambique
North Macedonia
Palestine
Namibia
Norway
Philippines
Niger
Poland
Qatar
Nigeria
Portugal
Saudi Arabia
Republic of the Congo
Romania
Singapore
Reunion
Russia
South Korea
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe