Set your location and language to prioritise localised information. Continue
GUELL 2 A50/W

GUELL 2 A50/W

LED floodlight for indoor and outdoor lighting.
Specification
  • - Die-cast aluminium housing chemically pre-treated and painted with polyester powder coating ISO 9227 - Flat tempered glass diffuser - Very high performance reflectors made of 99.99% plated aluminium, polished, oxidised and free of iridescence - Anti-ageing silicone gasket - Cable gland M20x1.5 for cables Ø 10- Ø 14 mm - The versions with A50/W optics comprise LED modules and reflectors specifically studied for settings that require highly asymmetrical light distribution. - Stainless steel external screws - Fully integrated stainless steel aluminium spring clips - Powder coated steel bracket - Versions with dimmable ballast available. Consult Factory - Consult factory for other colour temperatures and colour rendering index - On request, versions can be supplied complete with supplementary mains overcurrent protection devices up to 10 kV. - Photometric data measure according to UNI EN 13032-4 and IES LM-79-08
Technical specification
  • Unique ref.guell-2-a50w
  • Collection setOutdoor | Professional
  • CollectionFloodlighting
  • TypeObject (single object)
  • Date of publishing2020-09-08
  • Edition number1
  • Height (mm)319
  • Width (mm)400
  • Depth (mm)85
Related
  • Material mainAluminum
  • Material secondaryGlass
Classification
  • BIMobject CategoryLighting - Lighting
  • IFC classificationLight Fixture
  • UNSPSC nameExterior lighting fixtures and accessories
  • UNSPSC code391116
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 56 36
  • CSI MasterFormat 2014 TitleFlood Lighting
  • OmniClass TitleFloodlight Fixtures
  • OmniClass Number23-35 47 11 21 19
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

Europe Asia Africa Oceania
Åland Islands
Afghanistan
Algeria
American Samoa
Albania
Armenia
Angola
Australia
Andorra
Azerbaijan
Benin
Cook Islands
Austria
Bahrain
Botswana
Federated States of Micronesia
Belarus
Bangladesh
Burkina Faso
Fiji
Belgium
Bhutan
Burundi
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
Cameroon
Guam
Bulgaria
Brunei
Cape Verde
Kiribati
Croatia
Cambodia
Central African Republic
Marshall Islands
Cyprus
China
Chad
Nauru
Czech Republic
Christmas Island
Comoros
New Caledonia
Denmark
Cocos (Keeling) Islands
Côte d'Ivoire
New Zealand
Estonia
Georgia
Democratic Republic of the Congo
Niue
Faroe Islands
Hong Kong
Djibouti
Norfolk Island
Finland
India
Egypt
Northern Mariana Islands
France
Indonesia
Equatorial Guinea
Palau
Germany
Iran
Eritrea
Papua New Guinea
Gibraltar
Iraq
Eswatini
Pitcairn Islands
Greece
Israel
Ethiopia
Samoa
Guernsey
Japan
Gabon
Solomon Islands
Hungary
Jordan
Ghana
Timor-Leste
Iceland
Kazakhstan
Guinea
Tokelau
Ireland
Kuwait
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Kenya
Tuvalu
Jersey
Laos
Lesotho
United States Minor Outlying Islands
Latvia
Lebanon
Liberia
Vanuatu
Liechtenstein
Macau
Libya
Wallis and Futuna
Lithuania
Malaysia
Madagascar
Luxembourg
Maldives
Malawi
Malta
Mongolia
Mali
Moldova
Myanmar (Burma)
Mauritania
Monaco
Nepal
Mauritius
Montenegro
North Korea
Mayotte
Netherlands
Oman
Morocco
North Macedonia
Pakistan
Mozambique
Norway
Palestine
Namibia
Poland
Philippines
Niger
Portugal
Qatar
Nigeria
Romania
Saudi Arabia
Republic of the Congo
Russia
Singapore
Reunion
San Marino
South Korea
Rwanda
Serbia
Sri Lanka
Saint Helena
Slovakia
Syria
São Tomé and Príncipe
Slovenia
Taiwan
Senegal
Spain
Tajikistan
Seychelles
Svalbard and Jan Mayen
Thailand
Sierra Leone
Sweden
Türkiye
Somalia
Switzerland
Turkmenistan
South Africa
Ukraine
United Arab Emirates
South Sudan
United Kingdom
Uzbekistan
Sudan
Vatican City
Vietnam
Tanzania
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe