Publish your products
SL720SL L LED MICROPRISMA

SL720SL L LED MICROPRISMA

LED free-standing luminaire for interior.
Specification
  • - Steel sheet head, extruded aluminium profile post, steel sheet base, powder painted - Angle of the lamp head adjustable using a set screw - Practical U-shaped base enables luminaire to be positioned flexibly and flush to a writing desk - Micro-prismatic diffuser for efficient light diffusion, glare reduction and a high uniformity - Direct / indirect light distribution - Colour rendering index Ra > 80 - Colour tolerance according to MacAdam ≤ 3 SDCM - Direct share of light dimmable; colour temperature 4000K - Direct and indirect portions simultaneously dimmable (versions in 4000 K with sensor) - Complete with flexible power cord with plug - VDU application suitable acc. to EN 12464-1 - Sensor device available with task oriented PIR detector and daylight control - Light colour and brightness of indirect light share manually adjustable via Tunable White control - Light colour and brightness of indirect light share automatically adjustable via HCL (Human Centric Lighting) for wholesome and performance-enhancing management of the biorhythm - 3000 K colour temperature version on demand - The XL version is suitable for simultaneous illumination of two workplaces - D+ version: The direct light section is increased, dimmable, with colour temperature 4000K - The TWIN version is suitable for simultaneous illumination of two workplaces - TWIN version: switchable/dimmable direct and indirect light section - TWIN version: individual lighting control system for individual luminaires available on request - Special colour versions available upon request - For the innovative lighting technology of these lights patent is applied for (No. 10201511701.2)
Technical specification
  • Unique ref.sl720sl-l-led-microprisma
  • Product familyTechnical indoor
  • Product groupFree standing
  • TypeObject (single object)
  • Date of publishing2019-08-14
  • Edition number1
  • Height (mm)2042
  • Width (mm)430
  • Depth (mm)705
Related
  • Material mainAluminum
  • Material secondaryPlastic
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategoryLighting - Floor Mounted
  • IFC classificationLight Fixture
  • ETIM CodeEC000300
  • ETIM NameFloor luminaire
  • UNSPSC nameFloor lamp fixture
  • UNSPSC code39111509
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 51 13
  • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
  • OmniClass Number23-35 47 11 11 19
  • OmniClass TitleNon Weather Rated Light Emitting Diode Lighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

Europe Asia Africa Oceania
Åland Islands
Afghanistan
Algeria
American Samoa
Albania
Armenia
Angola
Australia
Andorra
Azerbaijan
Benin
Cook Islands
Austria
Bahrain
Botswana
Federated States of Micronesia
Belarus
Bangladesh
Burkina Faso
Fiji
Belgium
Bhutan
Burundi
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
Cameroon
Guam
Bulgaria
Brunei
Cape Verde
Kiribati
Croatia
Cambodia
Central African Republic
Marshall Islands
Cyprus
China
Chad
Nauru
Czech Republic
Christmas Island
Comoros
New Caledonia
Denmark
Cocos (Keeling) Islands
Côte d'Ivoire
New Zealand
Estonia
Georgia
Democratic Republic of the Congo
Niue
Faroe Islands
Hong Kong
Djibouti
Norfolk Island
Finland
India
Egypt
Northern Mariana Islands
France
Indonesia
Equatorial Guinea
Palau
Germany
Iran
Eritrea
Papua New Guinea
Gibraltar
Iraq
Eswatini
Pitcairn Islands
Greece
Israel
Ethiopia
Samoa
Guernsey
Japan
Gabon
Solomon Islands
Hungary
Jordan
Ghana
Timor-Leste
Iceland
Kazakhstan
Guinea
Tokelau
Ireland
Kuwait
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Kenya
Tuvalu
Italy
Laos
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Liberia
Vanuatu
Latvia
Macau
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Madagascar
Lithuania
Maldives
Malawi
Luxembourg
Mongolia
Mali
Malta
Myanmar (Burma)
Mauritania
Moldova
Nepal
Mauritius
Monaco
North Korea
Mayotte
Montenegro
Oman
Morocco
Netherlands
Pakistan
Mozambique
North Macedonia
Palestine
Namibia
Norway
Philippines
Niger
Poland
Qatar
Nigeria
Portugal
Saudi Arabia
Republic of the Congo
Romania
Singapore
Reunion
Russia
South Korea
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe