Publish your products
ISOLATEK TYPE MII (TUNNEL)
Archived

ISOLATEK TYPE MII (TUNNEL)

ISOLATEK Type M-II is a single package, factory controlled Spray-Applied Fire Resistive Material (SFRM) recommended for use in petrochemical facilities, refineries, nuclear/power plants, and tunnels. ISOLATEK Type M-II can be a spray texture or smooth trowel finished and requires only the addition of water as an activator. Tested and developed for fire protection of external structural steel components such as tanks, support legs and saddles, piperacks, vessel skirts, sphere legs or interior situations where higher levels of abrasion resistance are necessary. ISOLATEK Type TG is specifically developed only for trowel application in areas where spraying is impractical or not permitted.

Specification
  • For every technical information, quotes,specifications about the application method, and any other request about the product, please contact us at protezionealfuoco@perlite.it.

Technical specification
  • Unique ref.isolatek-typemii-tunnel
  • Product familyIsolatek
  • Product groupTYPEMII TUNNEL
  • TypeObject (single object)
  • Date of publishing2019-10-07
  • Edition number1
Links
Related
  • Material mainPlaster
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryFire Products - Protection
  • Uniclass 2015 CodePr_35_31_68_83
  • Uniclass 2015 DescriptionSpray-applied fireproof coatings
  • CSI MasterFormat 2014 Code07 81 16
  • CSI MasterFormat 2014 TitleCementitious Fireproofing
  • OmniClass Number23-13 25 11 15 13
  • OmniClass TitleCementitious Fireproofing