Publish your products
Modular AL - Metal Wall Panel & Siding Systems

Modular AL - Metal Wall Panel & Siding Systems

The PAC-CLAD Modular AL panel system from Petersen empowers designers to create unique cassette-style metal cladding surfaces using panels of various sizes, depths and multiple colors. Panel dimensions can be standardized, or designers can define panel dimensions and depths to create truly unique, flexible, and eye-catching patterns. Vertical or horizontal panels can be combined in the same layout. Panels can be finished in any combination of the 46 standard PAC-CLAD colors, Wood Grain, Ore or custom colors. Panels can be perforated, including in specific patterns that spell words or form logos. Installation of Modular AL panels can be performed on a variety of substrates including plywood, insulation, purlins, or any combination of these.

Specification
  • FEATURES

    • Flat or tapered
    • No sealants
    • Concealed fasteners
    • Easy installation
    • Can be perforated
    • 35-year finish warranty
    • Made of 100% recycled aluminum
    • Full fabrication package on all projects
    • Weep holes for pressure and moisture venting
    • Mix and match panel depths and sizes
    • Stacked and running bond designs available
    • Custom Sizes
    Technical specification
    • Unique ref.modular-al-metal-wall-panels
    • Product familyWall Panels
    • Product groupWall panels concealed fastener
    • TypeObject (single object)
    • Date of publishing2024-03-18
    • Edition number1
    Related
    • Material mainSteel
    • Material secondaryAluminum
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryWalls - Cladding
    • IFC classificationWall
    • Uniclass 2015 CodeSs_25_20
    • Uniclass 2015 DescriptionWall cladding systems
    • CSI MasterFormat 2014 Code07 64 00
    • CSI MasterFormat 2014 TitleSheet Metal Wall Cladding
    • OmniClass Number23-13 37 13
    • OmniClass TitleExterior Wall Cladding

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit