Set your location and language to prioritise localised information. Continue
Pac-3000 RS Composite Wall Panel

Pac-3000 RS Composite Wall Panel

Features
  • Available in a wide variety of colors and finishes
  • Precise fabrication to meet exacting tolerances
  • Rout-and-return fabrication
  • Welded corners available


Petersen Aluminum offers another dimension in design flexibility with its series of composite wall panels. PAC’s panel systems provide unmatched performance and stunning visual effects for any commercial or retail application.

The PAC-3000 CS panels are comprised of an .020 face and back skin thermobonded to a polyethylene or fire-retardant core. Panels are formed by a rout-and-return process utilizing computer-controlled routing equipment. This state-of-the-art fabrication ensures tight tolerances and accurate panel dimensions. Staggered angle clips mounted to the panel allow for each panel to be installed and adjusted individually.

The PAC-3000 RS is a rain-screen system that eliminates the use of caulk, utilizing clean reveals for an architecturally pleasing system. The system is constructed with metal composite material (MCM), available in a wide range of finishes and colors to complement any design scheme. Extrusions are fixed to the perimeter of the panel and nest into the extruded track which is attached to the substrate. The result is a free-floating panel installation since the panel is not fastened to the substrate.

Technical specification
  • Unique ref.pac-3000-rs-composite-wall-panel
  • Product familyWall Panels
  • Product groupWall panels concealed fastener
  • TypeObject (single object)
  • Date of publishing2015-06-09
  • Edition number1
Classification
  • BIMobject CategoryWalls - Cladding
  • IFC classificationWall
  • UNSPSC nameSiding and exterior wall materials
  • UNSPSC code301518
  • Uniclass 2015 CodeSs_25_20
  • Uniclass 2015 DescriptionWall cladding systems
  • CSI MasterFormat 2014 Code07 64 00
  • CSI MasterFormat 2014 TitleSheet Metal Wall Cladding
  • OmniClass Number23-13 37 13
  • OmniClass TitleExterior Wall Cladding

Region availability

North America
United States