Publish your products
PAC T-250 metal roof panel

PAC T-250 metal roof panel

PAC T-250 panels are factory-formed or field-formed to length and field-seamed. The panels have been designed for application over a wide variety of substrates on roof slopes as low as 1/2 : 12. PAC T-250 panels can be produced in 22 and 24 gauge steel or .032 and .040 aluminum. The PAC T-250 panel combines structural performance with architectural aesthetics. PAC T-250 panels feature a 2.625” nominal finished panel height from the deck to the top of the seam cap that requires mechanical field seaming after installation. The panels have a continuous and/or intermittent concealed-fastener clip system designed to allow for thermal expansion/contraction. Sealant beads are factory-applied to the seam cover.

Trim
All flashing and trim shall be fabricated by Petersen or a qualified fabricator. Flashing shall be PAC-CLAD aluminum or steel. A 30-year non-prorated finish warranty can be supplied covering finish performance. Vinyl film is recommended on all fabrication applications where extra handling is expected. NOTE: The strippable film must be removed immediately after installation.

Installation
PAC T-250 panels are intended for use in architectural and structural roofing. Substrates may include 5/8” min. plywood, nailboard insulation or equal with an underlayment of ice and water shield applied horizontally from eave to ridge. Other substrates may include metal decking, purlins or rigid insulation in conjunction with bearing plates. Contact Petersen for further assistance with installation details. For coastal applications, aluminum panels along with stainless steel clips must be used to qualify for warranty. Consult a local architect/engineer for compliance with local codes and conditions.

Seaming
PAC T-250 panels require the use of mechanical seamers, which are available along with hand crimpers and other tools through D.I. Roof Seamers, which is the only supplier of this equipment approved by Petersen.

Specification
  • Features

    • Standard with striations
    • Maximum factory-produced panel length is 54 ft. (check w/factory for longer lengths)
    • Architectural/structural panel
    • Factory-applied sealant in seam cover
    • Continuous interlock
    • 30-year non-prorated finish warranty
    • Weathertightness warranty available
Technical specification
  • Unique ref.panel-pac-clad-pac-t-250
  • Product familyRoof Panels
  • Product groupRoof Panels
  • TypeObject (single object)
  • Date of publishing2020-06-16
  • Edition number1
  • Depth (inches)2.62
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Roof
  • IFC classificationRoof
  • UNSPSC nameRoofing materials
  • UNSPSC code301515
  • Uniclass 2015 CodePr_25_93_72
  • Uniclass 2015 DescriptionRoofing and cladding units
  • CSI MasterFormat 2014 Code07 40 00
  • CSI MasterFormat 2014 TitleRoofing and Siding Panels
  • OmniClass Number23-13 39 27
  • OmniClass TitleRoof Cladding

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit