Publish your products
Pfister LG529-NECS Neera Commercial Kitchen Faucet
Pfister LG529-NECS Neera Commercial Kitchen Faucet

    Pfister LG529-NECS Neera Commercial Kitchen Faucet

    • Commercial style kitchen faucet with traditional pull down functionality; NOT a true commercial faucet; Deckplate sold separately (model #961201S).
    • Spray head toggle button lets you select from 3 water settings (spray, stream, and pause) conveniently in the palm of your hand; No need to hold the button to keep in spray or stream mode, holding required for pause; 1. 8 gpm.
    • Forward only handle compatible with close backsplashes; 360 degree swivel; Wipe Clean nozzles clean off easily with the swipe of a finger.
    • Meets ADA/ANSI A117. 1 requirements, ensuring accessibility to all disabled persons.
    • Rated to meet or exceed CALGreen criteria, which helps to conserve water in the average home by at least 20 percent; Compliant with California Energy Commission (CEC) water-efficiency standards.

    As Featured on Amazon.com

    Specification
    • Technical Details

      Item Weight: 7.8 pounds
      Product Dimensions: 11 x 4.5 x 18.5 inches
      Item model number: LG529-NECS
      Color: Stainless Steel
      Item Package Quantity: 1
      Included Components: Faucet, single post mounting ring, installation hardware, instructions

    Technical specification
    • Unique ref.Pfister-LG529-NECS-Neera-Commercial-Kitchen-Faucet
    • Product familyFaucet
    • Product groupKitchen
    • TypeDocumentation (information only)
    • Date of publishing2019-02-18
    • Edition number1
    Related
    • Designed inUnited States
    Classification
    • BIMobject CategoryKitchen - Faucets & Mixers
    • UNSPSC namePlumbing fixtures
    • UNSPSC code3018
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit