Publish your products
Wood based panel 16 mm: ClassicBoard P2
Wood based panel 16 mm: ClassicBoard P2

    Wood based panel 16 mm: ClassicBoard P2

    Urea resin-bonded particleboard, type P2 according to EN 312, suitable for non load-bearing purposes in dry areas.
    Specification
    • Product-type EC: P2 Intended use: Boards for interior fitments (including furniture) for use in dry conditions. Product features: sanded; floor panel available FSC-certified: yes PEFC certified: yes Reaction to fire: D-s2,d0 according to EN 13986 dependent on end use (Thickness: ≥ 9 mm / Gross density: ≥ 600 kg/m³) Formaldehyde emission class: E1 E05 Harmonised technical specification: EN 13986:2004 +A1:2015 Formats tongue & groove: 2050 mm x 925 mm Formats blunt: 2655 mm x 2100 mm; 2800 mm x 2070 mm; 3200 mm x 2100 mm; 4100 mm x 2100 mm; 4110 mm x 2070 mm; 5310 mm x 2100 mm; 5600 mm x 2100 mm
    Technical specification
    • Unique ref.ClassicBoard-P2-16-mm
    • Product familyParticleboards
    • Product groupPfleiderer Raw Wood Based Chipboards
    • TypeBuilding Materials
    • Date of publishing2020-10-06
    • Edition number1
    • Depth (mm)16
    Related
    • Material mainWood
    • Material secondaryParticleboard
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryConstruction Materials - Wood
    • IFC classificationMaterial
    • ETIM CodeEC003058
    • ETIM NameFibre- / chipboard
    • Uniclass 2015 CodePr_25_71_97_60
    • Uniclass 2015 DescriptionParticleboards
    • CSI MasterFormat 2014 Code06 42 13
    • CSI MasterFormat 2014 TitleWood Board Paneling
    • OmniClass Number23-13 35 19 15 17
    • OmniClass TitleEngineered Wood Products

    Region availability

    Europe Asia Oceania
    Åland Islands
    Bahrain
    Australia
    Albania
    China
    New Zealand
    Andorra
    Japan
    Austria
    Qatar
    Belgium
    Singapore
    Bosnia and Herzegovina
    Taiwan
    Bulgaria
    United Arab Emirates
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Ireland
    Isle of Man
    Italy
    Jersey
    Liechtenstein
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Portugal
    Romania
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit