Publish your products
Duropal Compact XTreme plus, grey core 8 mm
Duropal Compact XTreme plus, grey core 8 mm
Duropal Compact XTreme plus, grey core 8 mm
Duropal Compact XTreme plus, grey core 8 mm
Duropal Compact XTreme plus, grey core 8 mm

    Duropal Compact XTreme plus, grey core 8 mm

    Compact high pressure laminate in standard quality produced acc. to EN 438-9:BCS. With uniform grey-coloured core and robust, electon beam cured surface on both sides.
    Specification
    • Areas of application: For unusual furniture and interior concepts in the home and contract sectors, in leisure and spa facilities, in shop design, in catering, as well as in humid and wet conditions in which particular robustness, durability and high hygienic standards including aesthetics are required of the material. The material is suitable for open edge solutions as well as for engraving for individual 3D effects.

      Product features: easy care; anti-fingerprint; food harmless; high scratch resistance; low swelling / moisture resistant; high impact resistance

      PEFC™ quality available: yes

      RAL UZ 76 – Blue Angel: yes

      Reaction to fire: normally flammable; D-s2,d0 (EN 13501-1, CWFT acc. to 2003/593/EG)

      Formaldehyde emission class: E1

      Product standard: produced acc. to EN 438-9

      Formats: 4100 mm x 1300 mm

    Technical specification
    • Unique ref.Duropal-Compact-XTreme-plus-grey-core-8-mm
    • Product familyCompact laminates
    • Product groupDuropal HPL Compact
    • TypeBuilding Materials
    • Date of publishing2020-10-07
    • Edition number1
    • Depth (mm)8
    Related
    • Material mainLaminate
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryConstruction Materials - Sheet Materials
    • IFC classificationMaterial
    • UNSPSC namePanelboards
    • UNSPSC code39121103
    • Uniclass 2015 CodePr_25_71_63_15
    • Uniclass 2015 DescriptionCompact or solid grade high-pressure laminate (HPL) boards
    • CSI MasterFormat 2014 Code06 26 00
    • CSI MasterFormat 2014 TitleBoard Paneling
    • OmniClass Number23-13 19 13
    • OmniClass TitleRigid Sheets, Slabs, Plates
    • CSI UniFormat II CodeC
    • CSI UniFormat II TitleINTERIORS

    Region availability

    Europe Asia Oceania
    Åland Islands
    Bahrain
    Australia
    Albania
    China
    New Zealand
    Andorra
    Japan
    Austria
    Qatar
    Belgium
    Singapore
    Bosnia and Herzegovina
    Taiwan
    Bulgaria
    United Arab Emirates
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Ireland
    Isle of Man
    Italy
    Jersey
    Liechtenstein
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Portugal
    Romania
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit