Publish your products
 28.6 mm Duropal Element Birch Multiplex
 28.6 mm Duropal Element Birch Multiplex
 28.6 mm Duropal Element Birch Multiplex
 28.6 mm Duropal Element Birch Multiplex
 28.6 mm Duropal Element Birch Multiplex
 28.6 mm Duropal Element Birch Multiplex
 28.6 mm Duropal Element Birch Multiplex

    28.6 mm Duropal Element Birch Multiplex

    Birch veneer panel, glued moisture-resistant, faced on both sides with Duropal HPL. This flat bonded element guarantees the highest stability and material quality.
    Specification
    • Product-type EC: HPL composite panel Intended use: HPL composite panel intended for internal wall and ceiling finishes (including suspended ceilings) Areas of application: High-quality furniture and installations on which high static demands are made: Shop fitting, discerning interior design, library, shop and chemist fitting and in the office furniture sector. Product features: decorative variety; easy care; antimicrobial; food harmless; load bearing – particularly high bending strength Reaction to fire: normally flammable; D-s2,d0 (EN 13501-1, CWFT acc. to 2003/593/EG) Formaldehyde emission class: E1 E05 Product standard: EN 13894-1 Harmonised technical specification: EN 438-7:2005 Formats: 2800 mm x 2070 mm Manufacturer: Pfleiderer Deutschland GmbH, Ingolstädter Str. 51, D-92318 Neumarkt
    Technical specification
    • Unique ref.Duropal-Element-birch-multiplex-28_6-mm
    • Product familyFlat bonded elements
    • Product groupDuropal Elements
    • TypeBuilding Materials
    • Date of publishing2020-10-13
    • Edition number1
    • Depth (mm)28.6
    Related
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryConstruction Materials - Sheet Materials

    Region availability

    Europe Asia Oceania
    Åland Islands
    Bahrain
    Australia
    Albania
    China
    New Zealand
    Andorra
    Japan
    Austria
    Qatar
    Belgium
    Singapore
    Bosnia and Herzegovina
    Taiwan
    Bulgaria
    United Arab Emirates
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Ireland
    Isle of Man
    Italy
    Jersey
    Liechtenstein
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Portugal
    Romania
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit