Publish your products
Non-combustible HPL panel 10 mm Duropal flameprotect compact
Non-combustible HPL panel 10 mm Duropal flameprotect compact
Non-combustible HPL panel 10 mm Duropal flameprotect compact
Non-combustible HPL panel 10 mm Duropal flameprotect compact
Non-combustible HPL panel 10 mm Duropal flameprotect compact
Non-combustible HPL panel 10 mm Duropal flameprotect compact
Non-combustible HPL panel 10 mm Duropal flameprotect compact

    Non-combustible HPL panel 10 mm Duropal flameprotect compact

    Non-combustible fire protection panel of primarily mineral constituents with uniform white-coloured core and decorative melamine resin surface on both sides based on EN 438-4.
    Specification
    • Areas of application: For universal use in preventive fire protection to reduce the spread of flame. Particularly useful where non-flammable materials are required and high demands are made on the design and ease of care. The area of application covers decorative interior fitting as furniture, installations and wall coverings in corridors and stairways (escape routes) in standard buildings, but also for higher demands in special buildings such as high-rise apartment blocks, large office buildings, hospitals, care facilities, schools, day nurseries, hotels, sales rooms and public areas, etc. Use in wet areas and outdoors, as well as mechanical surface stress, is not recommended. Product features: decorative variety; easy care; food harmless; non-combustible; high impact resistance Reaction to fire: non-combustible; A2-s1,d0 (EN 13501-1) Formaldehyde emission class: E1 Product standard: produced acc. to EN 438-4 Formats: 2800 mm x 2070 mm
    Technical specification
    • Unique ref.Duropal-flameprotect-compact-10-mm
    • Product familyCompact laminates
    • Product groupDuropal HPL Compact
    • TypeBuilding Materials
    • Date of publishing2020-10-15
    • Edition number1
    • Depth (mm)10
    Related
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryWalls - Cladding
    • IFC classificationCovering
    • UNSPSC nameInterior finishing materials
    • UNSPSC code3016
    • Uniclass 2015 CodeSs_25_45
    • Uniclass 2015 DescriptionWall covering and finish systems
    • CSI MasterFormat 2014 Code07 44 00
    • CSI MasterFormat 2014 TitleFaced Panels
    • OmniClass Number23-15 15 15
    • OmniClass TitleWall Cladding Panels
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes

    Region availability

    Europe Asia Oceania
    Åland Islands
    Bahrain
    Australia
    Albania
    China
    New Zealand
    Andorra
    Japan
    Austria
    Qatar
    Belgium
    Singapore
    Bosnia and Herzegovina
    Taiwan
    Bulgaria
    United Arab Emirates
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Ireland
    Isle of Man
    Italy
    Jersey
    Liechtenstein
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Portugal
    Romania
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit