Publish your products
HPL outdoor panel 6 mm: Duropal XTerior compact – double-sided lacquering
HPL outdoor panel 6 mm: Duropal XTerior compact – double-sided lacquering
HPL outdoor panel 6 mm: Duropal XTerior compact – double-sided lacquering
HPL outdoor panel 6 mm: Duropal XTerior compact – double-sided lacquering
HPL outdoor panel 6 mm: Duropal XTerior compact – double-sided lacquering
HPL outdoor panel 6 mm: Duropal XTerior compact – double-sided lacquering
HPL outdoor panel 6 mm: Duropal XTerior compact – double-sided lacquering

    HPL outdoor panel 6 mm: Duropal XTerior compact – double-sided lacquering

    Compact high-pressure laminate for outdoor use in standard quality according to EN 438-6:EDS / intensive decors according to EN 438-6:EGS. With uniform black-coloured core and double-sided decorative acrylic lacquer.
    Specification
    • Product-type EC: High-pressure decorative compact laminate Intended use: Compact laminate panels/sidings for exterior wall and ceiling finishes (including suspended ceilings) Areas of application: Duropal XTerior compact fulfils the highest UV resistance requirements for the surface and due to its high mechanical strength values and design freedom, it is suitable for outdoor use, e.g. as facade, garden furniture, privacy screens, roof undersides, balconies or playground equipment. Especially if high standards of robustness, weather resistance and easy cleaning are required. Product features: Variety of decors and / or textures; easy care; anti-fingerprint; anti-graffiti; UV-resistant; weatherproof; low swelling / moisture resistant; high impact resistance; easy to use and machine FSC-certified: yes PEFC certified: yes Reaction to fire: normally flammable; D-s2,d0 (EN 13501-1, CWFT acc. to 2003/593/EG) Formaldehyde emission class: E1 E05 Product standard: EN 438-6 Harmonised technical specification: EN 438-7:2005 Formats: 2800 mm x 2070 mm Manufacturer: Pfleiderer Deutschland GmbH, Ingolstädter Str. 51, D – 92318 Neumarkt
    Technical specification
    • Unique ref.Duropal-XTerior-compact-double-sided-lacquering-6-mm
    • Product familyCompact laminates Lacquered boards
    • Product groupFaçade Cladding Duropal XTerior Compact
    • TypeBuilding Materials
    • Date of publishing2020-10-15
    • Edition number1
    • Depth (mm)6
    Related
    • Material mainLaminated Paper
    • Material secondaryAcrylate
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryConstruction Materials - Sheet Materials
    • IFC classificationMaterial
    • UNSPSC namePanelboards
    • UNSPSC code39121103
    • Uniclass 2015 CodePr_25_71_63_15
    • Uniclass 2015 DescriptionCompact or solid grade high-pressure laminate (HPL) boards
    • CSI MasterFormat 2014 Code06 26 00
    • CSI MasterFormat 2014 TitleBoard Paneling
    • OmniClass Number23-13 19 13
    • OmniClass TitleRigid Sheets, Slabs, Plates
    • CSI UniFormat II CodeB20
    • CSI UniFormat II TitleEXTERIOR CLOSURE

    Region availability

    Europe Asia Oceania
    Åland Islands
    Bahrain
    Australia
    Albania
    China
    New Zealand
    Andorra
    Japan
    Austria
    Qatar
    Belgium
    Singapore
    Bosnia and Herzegovina
    Taiwan
    Bulgaria
    United Arab Emirates
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Ireland
    Isle of Man
    Italy
    Jersey
    Liechtenstein
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Portugal
    Romania
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit