Publish your products
Eelectron beam cured HPL 0.8 mm: Duropal XTreme plus
Eelectron beam cured HPL 0.8 mm: Duropal XTreme plus
Eelectron beam cured HPL 0.8 mm: Duropal XTreme plus
Eelectron beam cured HPL 0.8 mm: Duropal XTreme plus
Eelectron beam cured HPL 0.8 mm: Duropal XTreme plus
Eelectron beam cured HPL 0.8 mm: Duropal XTreme plus
Eelectron beam cured HPL 0.8 mm: Duropal XTreme plus

    Eelectron beam cured HPL 0.8 mm: Duropal XTreme plus

    Decorative high pressure laminate in standard quality in accordance with EN 438-3:HGS/VGS, with robust, electron beam cured surface and sanded reverse. Duropal XTreme plus is an attractive supermatt surface material with an anti-fingerprint effect, which is ideal for horizontal, heavily used surfaces.
    Specification
    • Areas of application: Attractive surface material, appropriate for surface and edge applications providing the high-performance features of the well-known Duropal HPL products. Duropal XTreme plus is suitable for vertical applications as well as for horizontal, heavily-used contact surfaces. Product features: easy care; anti-fingerprint; antimicrobial; food harmless; high scratch resistance; particularly low emission FSC-certified: yes PEFC certified: yes Blue Angel DE-UZ 76: yes Reaction to fire: normally flammable; Euroclass D-s2,d0 or worse in connection with normally and easily inflammable core boards. (EN 13501-1, CWFT acc. to 2003/593/EG) Formaldehyde emission class: E1 Product standard: in accordance with EN 438-3 Formats: 2050 mm x 1300 mm; 4100 mm x 1300 mm; 5300 mm x 1300 mm
    Technical specification
    • Unique ref.Duropal-XTreme-plus-0_8-mm
    • Product familyHigh-pressure laminates (HPL)
    • Product groupDuropal HPL
    • TypeBuilding Materials
    • Date of publishing2020-10-13
    • Edition number1
    • Depth (mm)0.8
    Related
    • Material mainLaminated Paper
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryConstruction Materials - Paint, Varnishes & Finishes
    • IFC classificationSurface
    • UNSPSC nameInterior finishing materials
    • UNSPSC code3016
    • Uniclass 2015 CodePr_25_71_94_37
    • Uniclass 2015 DescriptionHigh-pressure decorative laminates (HPL or HPDL)
    • CSI MasterFormat 2014 Code09 93 23.53
    • CSI MasterFormat 2014 TitleInterior Finishing
    • OmniClass Number23-13 19 00
    • OmniClass TitleSheets, Boards, and Slabs
    • CSI UniFormat II CodeC30
    • CSI UniFormat II TitleINTERIOR FINISHES

    Region availability

    Europe Asia Oceania
    Åland Islands
    Bahrain
    Australia
    Albania
    China
    New Zealand
    Andorra
    Japan
    Austria
    Qatar
    Belgium
    Singapore
    Bosnia and Herzegovina
    Taiwan
    Bulgaria
    United Arab Emirates
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Ireland
    Isle of Man
    Italy
    Jersey
    Liechtenstein
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Portugal
    Romania
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit