We are using cookies to provide our services

By using our services you agree to our use of cookies

8UC Undercabinet

Unique ref.: 8uc_undercabinet
Brand: Philips Day-Brite
Product family: Linear
Product group: Undercabinet
Date of publishing: 2016-09-30
Edition number: 1
Type: Object (single object)
The Philips Day-Brite / Philips CFI 8UC specification undercabinet is a specification grade T8 luminaire with electronic ballast.

Construction/Finish
  • Specification grade undercabinet luminaire.
  • All metal parts painted after fabrication with white polyester paint finish.
  • Lens removable without tools for easy maintenance and cleaning.
  • All electrical components mounted on an easily removable service tray.

Electrical
  • cULus listed.
  • Electronic high power factor ballast is standard.
  • T8 triphosphor 3500K lamp is supplied as standard.
  • Optional switch or grounded convenience outlet.

Enclosure
  • Choice of 100% acrylic lens: White or Dual (clear bottom w/translucent front).
  • Linear prisms hide the lamp image and uniformly distribute the light output.


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Lighting - Other
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Lighting - Other

Name Value
Lamp Wattage 17 | 25 | 32
Mounting Type Ceiling
Overall Length 24.0625 ; 36.0625 ; 48.0625
Overall Width 5.25
Voltage 120-277 | 120 | 277 | 347

Philips Day-Brite

Properties

Name Value
Email Philips <a href="mailto:design.resources@philips.com" target="_top">design.resources@philips.com</a>
Overall Depth 1-3/4"
Lamp - Source FLU
Specification Sheet Multiple (See PDFs)
Color Options White
Lens White | Dual (Clear Bottom with Translucesnt Front)

All BIM objects are real products from real manufacturers confirmed and approved