We are using cookies to provide our services

By using our services you agree to our use of cookies

Arioso Recessed Acrylic 2x2

Unique ref.: arioso_acrylic_2x2
Brand: Philips Day-Brite
Product family: Recessed and Surface
Product group: Architectural
Date of publishing: 2014-05-23
Edition number: 1
Type: Object (single object)
Arioso Recessed offers simple clean lines in combination with soft natural illumination. This series focuses on providing smooth comfortable lighting while subtly complementing the space. Flexible enough to integrate with any architectural design, Arioso Recessed provides a soft unassuming glow with comfortable illumination.
Application
  • Architectural recessed direct/indirect lighting for glare free illumination.
  • Suitable for grid inverted T (NEMA “G”) ceilings. Flange type ceilings (NEMA “F”) require independently mounted flange kits (FMA).
  • Fully recessed mounting, suitable for row mounting.

Construction/Finish
  • Top reflector and end panels are formed together with no gaps.
  • No visible welding, screws, latches, springs, hooks, rivets or plastic supports.
  • Soft white baked enamel finish.
  • Easy ballast access through lamp compartment.
  • Optional hold down clips available (order separately: cat # AVHD).

Electrical
  • Class P, HPF ballasts comply with E Federal Ballast Law (Public Law 100-357,1988).
  • cCSAus listed.
  • Self-contained fluorescent emergency power pack can be incorporated.

Enclosure
  • White opal acrylic diffuser provides soft awareness of light source and balances between reflected and direct light.
  • Swing down lamp shield for easy relamping.


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Lighting - Other
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Lighting - Other

Name Value
Lamp Wattage 14 | 17 | 24 | 40 | 50 | 55
Mounting Type Recessed
Overall Length 24
Overall Width 24
Voltage 120V | 277V | 347V | UNV (120-277)

Philips Day-Brite

Properties

Name Value
Email Philips <a href="mailto:design.resources@philips.com" target="_top">design.resources@philips.com</a>
Specification Sheet 0225-AR
Lamp - Number of 1 | 2 | 3
Overall Depth 5-1/2"
Lamp - Source FLU | CFL
Ceiling Type Grid
Diffuser-Shielding White Opal Acrylic Diffuser (ACR)

All BIM objects are real products from real manufacturers confirmed and approved