We are using cookies to provide our services

By using our services you agree to our use of cookies

Arioso LED Ribbed Acrylic: 2x4

Unique ref.: arioso_led_acrylic_2x4
Brand: Philips Day-Brite
Product family: Recessed and Surface
Product group: Architectural
Date of publishing: 2014-08-06
Edition number: 1
Type: Object (single object)
The Philips Day-Brite / Philips CFI Arioso Recessed LED offers standard-setting efficiency without aesthetic compromise. These LED luminaires combine state-of-the-art, flexible and globally- recognized LED lighting platforms with proven Arioso optical combinations.
Features
  • 100% frosted ribbed acrylic lens provides soft, balanced, direct and reflected light.
  • Seamless welded form – curved top and side reflectors formed together without any gaps or visual barriers.
  • High performance LED technology capable of delivering up to 7400 lm at 74.9W.
  • Multiple lumen outputs available to balance energy savings with lighting application needs.
  • Ideal for indoor general area lighting – offices, schools, retail and health care applications.
  • High lumen package version available for retail applications (7400 lm at 75W) - provides similar light output to a 3-32W T8 luminaire and 12% energy savings.
  • 80+ CRI and excellent color consistency.
  • High efficiency LEDs have a minimum 50,000 hour rated life (L70).
  • Predicted L70 lifetime based on LED manufacturer’s supplied LM-80 data and in-situ laboratory testing.
  • Dimming option available.
Construction/Finish
  • One piece chassis constructed from die formed 20 gauge cold rolled steel.
  • 95% reflectance baked white acrylic matte paint finish.
Electrical
  • LED boards and drivers are RoHS (Restriction of Hazardous Substances) compliant.
    For dimming options, consult factory. LED array and driver accessible from below.
  • cCSAus listed.
Enclosure
  • High performance contoured lens conceals lamp image providing balance between reflected and direct light.


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Lighting - Other
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Lighting - Other

Name Value
Mounting Type Recessed
Overall Length 48
Overall Width 24
Voltage UNV (120-277)

Philips Day-Brite

Properties

Name Value
Email Philips <a href="mailto:design.resources@philips.com" target="_top">design.resources@philips.com</a>
Specification Sheet 0210-AR
Diffuser-Shielding 100% Frosted Ribbed Acrylic
Color Temperature 3500K | 4000K
Nominal Delivered Lumens 3800lm | 4300lm | 4900lm | 7400lm
Overall Depth 4"
CRI 80
Ceiling Type Grid | Slot
Lamp - Source LED

All BIM objects are real products from real manufacturers confirmed and approved