We are using cookies to provide our services

By using our services you agree to our use of cookies

Caravel Wraparound: Wide, 2 or 4 Lamp

Unique ref.: caravel_wrap_wide_2or4
Brand: Philips Day-Brite
Product family: Linear
Product group: Wraparound
Date of publishing: 2015-04-16
Edition number: 1
Type: Object (single object)
The Caravel Specification Wrap is a specification grade wrap with white metal end caps.

Construction/Finish
  • Housing and end plates are phosphate treated for maximum corrosion resistance and painted after fabrication with a high reflectance white polyester powder coat finish for premium reflectivity and protection.
  • 100% Acrylic prismatic lens bottom and linear side refractors for maximum clearness and visual comfort.
  • 3/16" K.O.s in end plates allow luminaires to be bolted together in continuous row applications, to provide alignment and reduce the number of hangers required when suspended.
  • Lens “hinges” down from either side for easy maintenance.
  • Heavy duty channel of code gauge die formed steel.
  • Steel end plates are standard.
  • 7/8" K.O. in end plate allows through wiring when row mounting.
  • For surface or stem mounting.

Electrical
  • Class P, HPF certified ballasts comply with E Federal Ballast Law (Public Law 100-357,1988).
  • UL listed for direct mounting on low-density ceilings and damp locations.
  • Lampholders can be individually replaced or rewired.
  • Self-contained fluorescent emergency power packs can be incorporated. UL listed for dry location.


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Lighting - Other
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Lighting - Other

Name Value
Lamp Wattage 28 | 32
Overall Length 48 ; 96
Overall Width 13.875
Voltage 120V | 347V | UNV (120-277)

Philips Day-Brite

Properties

Name Value
Email Philips <a href="mailto:design.resources@philips.com" target="_top">design.resources@philips.com</a>
Specification Sheet 1021-WP
Lamp - Number of 2 | 4
Overall Depth 2-13/16"
Lamp - Source FLU

All BIM objects are real products from real manufacturers confirmed and approved