We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

EyeLine suspended

Unique ref.: EyeLine-suspended
Brand: Philips Ledalite
Product family: Linear
Product group: Suspended
Date of publishing: 2018-07-30
Edition number: 1
Type: Object (single object)

Stylishly sophisticated, boldly dramatic… Philips Ledalite EyeLine is sure
to make a statement in any architectural space. Its horizontally ultra-thin
line of light makes EyeLine virtually weightless, and so utterly organic that
it becomes a natural element of design of the built environment. Providing
gentle, glare free illumination, EyeLine performs like no other with maximized
row spacing, and keeping energy densities to a minimum in large open plan
areas. Make your room the view with EyeLine.

Optical System
The optical system contains arrays of LEDs edge-lighting a low-profile light-guide panel, using total internal reflection to homogenize the sources. The microstructure surface of the light-guide optimizes light extraction to create an efficacious direct/indirect distribution. Light is purified and controlled by MesoOptics as it is extracted from the light-guide to give a wide and low glare distribution. Standard distribution is 65% up / 35% down for both suspended and wall versions. Factory or field installable variable optics kits are available to modify the distribution to 80% down or close to 100% down light.
Construction
• Housing: Architectural grade extruded aluminum rails.
• Endcaps: Die-cast aluminum pre-installed endcaps
• Luminaire Weight: Maximum 9.6lbs/4ft
Finish Options
• Standard powder coat finish options: white, black, gray
• Standard high gloss finish option: red.
• Luminaires painted in finishes other than standard white result in up to 8% drop in light flux and efficacy.
Standard Drivers
Philips Advance Xitanium 0-10V, 1-100%.
Philips Advance Xitanium Sensor Ready, 5-100% (SpaceWise DT).
Class 2 rated output. Consult Philips Ledalite for other available drivers.
Power Factor: >0.90
Total Harmonic Distortion: <20%
Standard Battery Pack
Philips Bodine, 90 min, 10W, Class 2 rated output, located in the remotely mounted Driver Pod (T-Grid and Open Structure ceilings only)
Emergency lumen output = 10W x luminaire efficacy x 1.1.
Typical output: 1300lm
Lumen Maintenance
LEDs have been tested by the manufacturer in accordance with IESNA LM-80-08. At an ambient temperature of 25°C, the LED lumen maintenance expectation according to IES
TM-21-11 is:
• L90 (10k) >60,000 hrs suspended / >60,000 hrs wall. (Reported methodology)
• L80 (10k) 122,000 hrs suspended / 100,000 hrs wall. (Projected methodology)
Source Color
LEDs rated for color rendering CRI >80, R9 >0 and fixture to fixture color accuracy within 2 SDCM. Available 90 CRI option is rated for CRI >90, and R9 >50
Electrical
Factory pre-wired to section ends and joints with low voltage class 2 wiring. Designed to be used with remotely mounted Driver Pods, provided by Philips Ledalite. Driver pods are connected to building mains in the ceiling and low voltage wires provide power between luminaires and Driver Pods per factory provided drawings. Due to the nature of low voltage wiring, EyeLine can lose up to 4% efficacy with a 20ft power cable which connects the EyeLine fixture to the Driver Pod.
Joint
Self-aligning joining system with easy plug and play installation with 4ft modules. All individual 4ft modules are joined together onsite using the simple joining connections outlined in the installation instructions.
Mounting
• Aircraft cable: pre-installed at power cord locations, provided separate for non-power locations. Easy cable cinch & cut at ceiling level.
• Power and non-power canopies standard finish is white
• R1 (Drywall) & R3 (Open Structure) canopies available in custom finish
Controls
Remote mount SpaceWise DT occupancy & daylight sensor w/ advanced grouping & dwell time. SpaceWise DT commissioning via Android phone and Philips Field App. Compatible dimming wireless wall switches are available. White sensors only. 
Validation
• Certified to UL, CSA and IES standards
• Available with CCEA Chicago Plenum approved Driver Pods.
• DesignLights Consortium©
Environment
Luminaires and Driver Pods suitable dry or damp locations in operating ambient temperatures 0-40°C (32-104°F). T-Grid and Drywall mounted recessed Driver Pods not suitable for contact with insulation (NON-IC rated) Certain luminaire components may be adversely affected by contaminants.
Damage caused by sulfur, chlorine, petroleum based solutions or other contaminants are not covered under warranty. Not suitable for natatorium environments.
Warranty
Five-year luminaire limited warranty including LED boards and driver pods.

Source - LED
Voltage(s) - 120, 277, 347
Lumens - 3400-6800
Input watts - 25-65 W
Colour Temperature - 3000/3500/4000K
CRI - 80-90
Shape - Linear
Distribution Type - Direct/Indirect
Mounting type(s) - Suspended


Material main: Aluminium
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Lighting - Ceiling Mounted
IFC classification: Light Fixture
Uniclass 1.4 Code: JY73
Uniclass 1.4 Description: Luminaires and lamps
Uniclass 2015 Code: EF_70_80
Uniclass 2015 Description: Lighting
CSI MasterFormat 2014 Code: 26 50 00
CSI MasterFormat 2014 Title: Lighting
OmniClass Number: 23-35 47 11
OmniClass Title: Lighting Fixtures
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject®