We are using cookies to provide our services

By using our services you agree to our use of cookies

FloatPlane: Suspended

Unique ref.: floatplane_suspended
Brand: Philips Ledalite
Product family: Linear
Product group: Suspended
Date of publishing: 2015-10-30
Edition number: 1
Type: Object (single object)
FloatPlane - Sleek and sporty with two profile options, Curve and Edge, FloatPlane LED's sky-high performance and ground level pricing make it easier than ever to integrate coast-to-coast style into your lighting design.

Housing
Precision formed 18 gauge cold-rolled steel. Approx. cross section size: 1.5”h x 8”w (suspended) or 5.7”w (wall mount).

Weight
Maximum: Suspended 3.5lb/ft, Wall 3.3lb/ft

Optical System
White light emitted from dual linear arrays of lateralfacing LEDs is diffused and redirected into the upper and lower hemispheres through a combination of high reflectivity components and acrylic diffusers. This delivers a high efficiency 70% up / 30% down indirect/direct distribution with a wide, homogeneous batwing distribution in the upper hemisphere. Twin polymer diffusers on the lower surface with a combined optical aperture of 5-1/2” deliver a uniform, controlled brightness to maximize visual comfort and luminaire efficacy. Factory or field installable variable optics kits are available to modify the distribution to 75% down or close to 100% down light.

Standard Driver
Philips Advance Xitanium. Output is Class 2 rated.
Dimming: 0-10V, 5-100%.

Electrical
Pre-wired to module ends, quick-wire connectors included.

Mounting
Suspended:Rapid installation sling mount at joints and ends. High strength aircraft cable and stainless steel gripper provide unlimited vertical adjustment and are independently tested to meet stringent safety requirements.
Wall:A hidden steel rail and bracket system attaches to the existing structure and supports housings close to the wall. Mount positioning is fully variable along the modules to accommodate site conditions, but should be no more than 4-1/2ft on center and always within 12” of an end or joint.

Joints
Self-aligning, gasketed joining system. Access panels in the driver channel allow quick and hassle-free wiring of modules either before or after mechanical joins are completed.

Endcaps
Diecast aluminum endcaps in either Edge or Curve versions to match housing.

Finish
High quality powder coated, available in matte white, black or titanium silver. Other custom colors, including Pacific Aqua and Surf Yellow, available on request.

Approvals
Certified to UL, CSA and IES standards.

Lumen Maintenance
At an ambient temperature of 25°C, the LED lumen maintenance expectation is:
L80 (12k) 60,000 hrs according to IES TM-21-11 Addendum AReportedmethodology
L80 (6k) 110,000 hrs according to IES TM-21-11Projected methodology

Warranty
Philips indoor professional luminaires 5 year LED warranty:
http://www.philips.com/warranties

Environment
Rated for dry or damp locations in operating ambient temperatures 0-40°C (32-104°F). Certain luminaire components may be adversely affected by contaminants. Damage caused by sulfur, chlorine, petroleum based solutions or other contaminants in the area of operation are not covered under warranty. Not suitable for natatorium environments.


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Lighting - Other
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Lighting - Other

Name Value
Mounting Type Suspended
Overall Length 48.5625 ; 49
Overall Width 7.9375
Voltage 120 | 277 | 347

Philips Ledalite

Properties

Name Value
Email Philips <a href="mailto:design.resources@philips.com" target="_top">design.resources@philips.com</a>
Overall Depth 1-3/16"
Color Temperature 3000K | 3500K | 4000K
Nominal Delivered Lumens 6000lm | 4500lm | 3200lm
Diffuser-Shielding Acrylic Diffuser
Style Edge | Curve
Lamp - Source LED
Specification Sheet Multiple (See PDFs)
Color Options White | Titanium | Black | Custom

All BIM objects are real products from real manufacturers confirmed and approved