We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Calculite 6” Round – Generation 3

Unique ref.: calculite_6_round-gen3
Brand: Philips Lightolier
Product family: Downlighting
Product group: Specification Downlighting
Date of publishing: 2018-03-12
Edition number: 1
Type: Object (single object)
Calculite LED 6" next generation family features a versatile 3 part system consisting of a frame, light engine and trim with more variety and options.

Frame-in-kits
New Construction
Galvanized stamped steel for dry or plaster ceilings. Preinstalled telescoping mounting bars from 13” to 24”. Max ceiling thickness is 2-3/4"

Patented install Mounting frame
With no driver attached, this versatile frame is independent of driver accommodating a wide range of lumen packages, driver types and CCTs, including 120V and 277V inputs.
Pre-installed mounting bars allow for fast and tool-less installation into T-grid and hat channel ceilings.
Close-cut aperture design eliminates the possibility of undesired gap between ceiling opening and reflector flange.
Separate wiring compartment for wiring frame to building allows inspection prior to light engine installation.
Plug-and-play receptacle accommodates technology upgrade of light engines and replacements for the life of the building.
Simple plug-and-play connection between the frame and light engine from below the ceiling eliminates the need for wiring between frame and LED driver, and also saves time during installation and future replacements/upgrades.

Drivers
- Advance 0-10V 1% Dimming
- Lutron Hi-lume EcoSystem
H Series 1% Dimming
- EldoLED ECOdrive Dali 1% Dimming

Optical systems
Comfort throughout the space
Patented optical system combines primary and secondary optics to provide a true 50° physical cutoff and 45° reflected cutoff virtually eliminating the view of the light source and bright spots in the reflector.
A new reflector curve reduces reflector brightness by up to 50% compared to existing products, allowing for the use of higher lumen packages in smaller apertures without creating bright spots in the ceiling.

Quality of light
2 SDCM ensures color consistency from fixture to fixture and over the luminaire’s long lifetime.
Proprietary optical grade silicone lens with patterned surface provides soft, even beam diffusion without hotspots or dark rings.

Light Engine
Quick connect power pack comprised of light source and driver allow for easy installation and replacement from below ceiling with no need for additional wiring. This allows for - Frame and ceiling installation to be performed while still finalizing details such as lumen packages, CCT and control type.
- Easy replacement of electronics at end of life with minimal wasted material and labor required.
- Ease and upgradability of technology

Options and Accessories
Flangeless mud-in ring: Use CA6RFT for use with flangless installations.
Decorative elements: D6A Consult 6in Vetro spec sheets for ordering details
Sloped ceilings: Compatible with sloped ceiling adapters (see SCA spec sheet).
Vandal Proof: Use C6RVPWH for an IP65 rated vandal proof matte white accessory.
Must be ordered with a flangeless trim.

ENERGY STAR® exceptions
1. Dali configurations
2. 90 CRI configurations
3. Champagne Bronze and Black finishes
4. 347V and Emergency configurations

Labels and Listings
cULus listed for wet location
ENERGY STAR
CCEA (frames with *LC suffix)
IP65 rated with vandal proof accessory
IBEW Union made (light engines & reflectors)
RoHS compliant

Warranty
5 year warranty on complete system.
Complete warranty available at: http://images.philips.com/is/content/PhilipsConsumer/PDFDownloads/United%20States/ODLI20150930_003-UPD-en_USPhilips-warranty-indoor-PLS-us.pdf

Source - LED

Voltage(s) - 120, 277, 347
Lumens - 1000, 1500, 2000, 2500, 3500, 4800, 6000
Input watts - 15, 19, 23, 30, 40, 57, 9
Colour Temperature - 2700K, 3000K, 3500K, 4000K
CRI - 80, 90
Shape - Round
Aperture size codes - 6
Downlight Types - IC (AirSeal) Frames, Non-IC Frames, Non-IC Remodelers, Open Downlight, Wall Wash
Mounting type(s) - Recessed


Material main: Aluminium
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Lighting - Ceiling Mounted
IFC classification: Light Fixture
UNSPSC name: Lighting Fixtures and Accessories
UNSPSC code: 3911
Uniclass 1.4 Code: JY73
Uniclass 1.4 Description: Luminaires and lamps
Uniclass 2.0 Code: PR-49
Uniclass 2.0 Description: Luminaires And Lamps
Uniclass 2015 Code: EF_70_80
Uniclass 2015 Description: Lighting
NBS Reference Code: 70-80-33
NBS Reference Description: General Lighting Systems
CSI MasterFormat 2014 Code: 26 51 00
CSI MasterFormat 2014 Title: Interior Lighting
OmniClass Number: 23-35 47 11
OmniClass Title: Lighting Fixtures
CSI UniFormat II Code: D5020
CSI UniFormat II Title: Lighting & Branch Wiring
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject®